SN65LVDT125A

ACTIVE

4x4 1.5-Gbps LVDS crosspoint switch

SN65LVDT125A

ACTIVE

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Signaling Rates >1.5 Gbps per Channel
  • Supports Telecom/Datacom and HDTV
    Video Switching
  • Non-Blocking Architecture Allows Each
    Output to be Connected to Any Input
  • Compatible With ANSI TIA/EIA-644-A LVDS
    Standard
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times, 900 ps Typical
  • Inputs Electrically Compatible With LVPECL,
    CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Integrated 110-Ω Line Termination Resistors
    Available With SN65LVDT125A
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • HDTV Video Switching

  • Signaling Rates >1.5 Gbps per Channel
  • Supports Telecom/Datacom and HDTV
    Video Switching
  • Non-Blocking Architecture Allows Each
    Output to be Connected to Any Input
  • Compatible With ANSI TIA/EIA-644-A LVDS
    Standard
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times, 900 ps Typical
  • Inputs Electrically Compatible With LVPECL,
    CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Integrated 110-Ω Line Termination Resistors
    Available With SN65LVDT125A
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • HDTV Video Switching

The SN65LVDS125A and SN65LVDT125A are 4x4 nonblocking crosspoint switches. Low-voltage differential signaling (LVDS) is used to achieve signaling rates of 1.5 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT125A incorporates 110-Ω termination resistors for those applications where board space is a premium.

Designed to support signaling rates up to 1.5 Gbps for OC-12 clocks (622 MHz). The 1.5-Gbps signaling rate allows use in HDTV systems, including SMPTE 292 video applications requiring signaling rates of 1.485 Gbps.

The SN65LVDS125A and SN65LVDT125A are characterized for operation from –40°C to 85°C.

The SN65LVDS125A and SN65LVDT125A are 4x4 nonblocking crosspoint switches. Low-voltage differential signaling (LVDS) is used to achieve signaling rates of 1.5 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT125A incorporates 110-Ω termination resistors for those applications where board space is a premium.

Designed to support signaling rates up to 1.5 Gbps for OC-12 clocks (622 MHz). The 1.5-Gbps signaling rate allows use in HDTV systems, including SMPTE 292 video applications requiring signaling rates of 1.485 Gbps.

The SN65LVDS125A and SN65LVDT125A are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65LVDS125A, SN65LVDT125A - LVDS 4x4 Crosspoint Switch datasheet (Rev. C) 27 Jun 2011
EVM User's guide 4x4 Crosspoint Switch EVM User's Guide (Rev. A) 29 Jan 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDT125A IBIS Model

SLLC199.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos