SN75124

ACTIVE

Triple Line Receiver

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Meets or Exceeds the Requirements of IBMTM System 360 Input/Output Interface Specification
  • Operates From Single 5-V Supply
  • TTL Compatible
  • Built-In Input Threshold Hysteresis
  • High Speed . . . Typical Propagation Delay Time = 20 ns
  • Independent Channel Strobes
  • Input Gating Increases Application Flexibility
  • Designed for Use With Dual Line Driver SN75123
  • Designed to Be Interchangeable With Signetics N8T24

    IBM is a trademark of International Business Machines Corp.

  • Meets or Exceeds the Requirements of IBMTM System 360 Input/Output Interface Specification
  • Operates From Single 5-V Supply
  • TTL Compatible
  • Built-In Input Threshold Hysteresis
  • High Speed . . . Typical Propagation Delay Time = 20 ns
  • Independent Channel Strobes
  • Input Gating Increases Application Flexibility
  • Designed for Use With Dual Line Driver SN75123
  • Designed to Be Interchangeable With Signetics N8T24

    IBM is a trademark of International Business Machines Corp.

The SN75124 triple line receiver is specifically designed to meet the input/output interface specifications for IBM System 360. It is also compatible with standard TTL logic and supply voltage levels.

The SN75124 has receiver inputs with built-in hysteresis to provide increased noise margin for single-ended systems. An open line affects the receiver input as does a low-level input voltage, and the receiver input can withstand a level of -0.15 V with power on or off. The other inputs are in TTL configuration. The S input must be high to enable the receiver input. Two of the line receivers have A and B inputs that, if both are high, hold the output low. The third receiver has only an A input that, if high, holds the output low.

See the SN751730 for new IBM 360/370 interface designs.

The SN75124 is characterized for operation from 0°C to 70°C.

The SN75124 triple line receiver is specifically designed to meet the input/output interface specifications for IBM System 360. It is also compatible with standard TTL logic and supply voltage levels.

The SN75124 has receiver inputs with built-in hysteresis to provide increased noise margin for single-ended systems. An open line affects the receiver input as does a low-level input voltage, and the receiver input can withstand a level of -0.15 V with power on or off. The other inputs are in TTL configuration. The S input must be high to enable the receiver input. Two of the line receivers have A and B inputs that, if both are high, hold the output low. The third receiver has only an A input that, if high, holds the output low.

See the SN751730 for new IBM 360/370 interface designs.

The SN75124 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26C32 ACTIVE Quadruple Differential Line Receiver Quad-channel version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple Line Receiver datasheet (Rev. B) 01 May 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos