SN75178B

ACTIVE

Differential Bus Repeaters

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43
  • Meets EIA Standards RS-422-A and RS-485 and CCITT Recommendations V.11 and X.27
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • 3-State Outputs
  • Bus Voltage Range . . . -7 V to 12 V
  • Positive and Negative Current Limiting
  • Driver Output Capability . . . 60 mA Max
  • Driver Thermal Shutdown Protection
  • Receiver Input Impedance . . . 12 k Min
  • Receiver Input Sensitivity . . . ±200 mV
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From Single 5-V Supply
  • Low Power Requirements

  • Meets EIA Standards RS-422-A and RS-485 and CCITT Recommendations V.11 and X.27
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • 3-State Outputs
  • Bus Voltage Range . . . -7 V to 12 V
  • Positive and Negative Current Limiting
  • Driver Output Capability . . . 60 mA Max
  • Driver Thermal Shutdown Protection
  • Receiver Input Impedance . . . 12 k Min
  • Receiver Input Sensitivity . . . ±200 mV
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From Single 5-V Supply
  • Low Power Requirements

The SN75177B and SN75178B differential bus repeaters are monolithic integrated devices each designed for one-way data communication on multipoint bus transmission lines. These devices are designed for balanced transmission bus line applications and meet EIA Standard RS-422-A and RS-485 and CCITT Recommendations V.11 and X.27. Each device is designed to improve the performance of the data communication over long bus lines. The SN75177B and SN75178B are identical except for the complementary enable inputs, which allow the devices to be used in pairs for bidirectional communication.

The SN75177B and SN75178B feature positive- and negative-current limiting 3-state outputs for the receiver and driver. The receiver features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of -7 V to 12 V. The driver features thermal shutdown for protection from line fault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately 150°C. The driver is designed to drive current loads up to 60 mA maximum.

The SN75177B and SN75178B are designed for optimum performance when used on transmission buses employing the SN75172 and SN75174 differential line drivers, SN75173 and SN75175 differential line receivers, or SN75176B bus transceiver.

The SN75177B and SN75178B differential bus repeaters are monolithic integrated devices each designed for one-way data communication on multipoint bus transmission lines. These devices are designed for balanced transmission bus line applications and meet EIA Standard RS-422-A and RS-485 and CCITT Recommendations V.11 and X.27. Each device is designed to improve the performance of the data communication over long bus lines. The SN75177B and SN75178B are identical except for the complementary enable inputs, which allow the devices to be used in pairs for bidirectional communication.

The SN75177B and SN75178B feature positive- and negative-current limiting 3-state outputs for the receiver and driver. The receiver features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of -7 V to 12 V. The driver features thermal shutdown for protection from line fault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately 150°C. The driver is designed to drive current loads up to 60 mA maximum.

The SN75177B and SN75178B are designed for optimum performance when used on transmission buses employing the SN75172 and SN75174 differential line drivers, SN75173 and SN75175 differential line receivers, or SN75176B bus transceiver.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THVD1500 ACTIVE 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection Improved 8kV IEC ESD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Differential Bus Repeaters datasheet (Rev. C) 01 Feb 1993

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​