SN75LBC172A

LAST TIME BUY

Quad RS-485 Differential Line Drivers

SN75LBC172A is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN55LBC172 ACTIVE Quadruple Low-Power Differential Line Driver 10Mbps signaling rate, wider operating temp range
SN65LBC172 ACTIVE Quadruple Low-Power Differential Line Driver 10Mbps signaling rate, wider operating temp range
SN65LBC172A ACTIVE Quad RS-485 Differential Line Drivers Pin-to-pin device offers wider working temperature range
SN75LBC172 ACTIVE Quadruple Low-Power Differential Line Driver 10Mbps signaling rate

Product details

Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling Rates(1) up to 30Mbps
  • Propagation delay times <11 ns
  • Low standby power consumption 1.5mA max
  • Output ESD protection 12 kV
  • Driver positive- and negative-current limiting
  • Power-up and power-down glitch-free for live insertion applications
  • Thermal shutdown protection
  • Industry standard pin-out, compatible with SN75172, AM26LS31, DS96172, LTC486, and MAX3045

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling Rates(1) up to 30Mbps
  • Propagation delay times <11 ns
  • Low standby power consumption 1.5mA max
  • Output ESD protection 12 kV
  • Driver positive- and negative-current limiting
  • Power-up and power-down glitch-free for live insertion applications
  • Thermal shutdown protection
  • Industry standard pin-out, compatible with SN75172, AM26LS31, DS96172, LTC486, and MAX3045

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65LBC172A and SN75LBC172A are quadruple differential line drivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.

These devices are optimized for balanced multipoint bus transmission at signaling rates up to 30 million bits per second. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each driver features current limiting and thermal-shutdown circuitry making it suitable for high-speed mulitpoint data transmission applications in noisy environments. These devices are designed using LinBiCMOS, facilitating low power consumption and robustness.

The G and G inputs provide driver enable control using either positive or negative logic. When disabled or powered off, the driver outputs present a high-impedance to the bus for reduced system loading.

The SN75LBC172A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC172A is characterized over the temperature range from –40°C to 85°C.

The SN65LBC172A and SN75LBC172A are quadruple differential line drivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.

These devices are optimized for balanced multipoint bus transmission at signaling rates up to 30 million bits per second. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each driver features current limiting and thermal-shutdown circuitry making it suitable for high-speed mulitpoint data transmission applications in noisy environments. These devices are designed using LinBiCMOS, facilitating low power consumption and robustness.

The G and G inputs provide driver enable control using either positive or negative logic. When disabled or powered off, the driver outputs present a high-impedance to the bus for reduced system loading.

The SN75LBC172A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC172A is characterized over the temperature range from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65LBC172A, SN75LBC172A Quadruple RS-485 Differential Line Drivers datasheet (Rev. D) PDF | HTML 16 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC172A, SN75LBC172A IBIS Model DW PKG

SLLC061.ZIP (4 KB) - IBIS Model
Simulation model

SN65LBC172A, SN75LBC172A IBIS Model N PKG

SLLC060.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos