SN75LV4737A

ACTIVE

3.3-V/5-V Multichannel RS-232 Line Driver/Receiver

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.128 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 4 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 5.5
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.128 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 4 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 5.5
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Single-Chip and Single-Supply Interface for IBM PC/ATTM Serial Port
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.11 Standards
  • Operates With 3.3-V or 5-V Supplies
  • One Receiver Remains Active During Standby (Wake-up Mode)
  • Designed to Operate at 128 kbit/s Over a 3-m Cable
  • Low Standby Current...5 uA Max
  • ESD Protection on RS-232 Pins Meets or Exceeds 4 kV (HBM) and 1.5 kV (HBM) on All Pins Per MIL-STD-883, Method 3015
  • External Capacitors...0.1 uF
  • (VCC = 3.3 V...Five External Capacitors)
  • (VCC = 5 V...Four External Capacitors)
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Applications
    • RS-232 Interface
    • Battery-Powered Systems, PDAs
    • Notebook, Laptop, and Palmtop PCs
    • External Modems and Hand-Held Terminals
  • Packaged in Shrink Small-Outline Package

Patent-pending design

IBM and PC/AT are trademarks of International Business Machines Corporation.

  • Single-Chip and Single-Supply Interface for IBM PC/ATTM Serial Port
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.11 Standards
  • Operates With 3.3-V or 5-V Supplies
  • One Receiver Remains Active During Standby (Wake-up Mode)
  • Designed to Operate at 128 kbit/s Over a 3-m Cable
  • Low Standby Current...5 uA Max
  • ESD Protection on RS-232 Pins Meets or Exceeds 4 kV (HBM) and 1.5 kV (HBM) on All Pins Per MIL-STD-883, Method 3015
  • External Capacitors...0.1 uF
  • (VCC = 3.3 V...Five External Capacitors)
  • (VCC = 5 V...Four External Capacitors)
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Applications
    • RS-232 Interface
    • Battery-Powered Systems, PDAs
    • Notebook, Laptop, and Palmtop PCs
    • External Modems and Hand-Held Terminals
  • Packaged in Shrink Small-Outline Package

Patent-pending design

IBM and PC/AT are trademarks of International Business Machines Corporation.

The SN75LV4737A consists of three line drivers, five line receivers, and a charge-pump circuit. It provides the electrical interface between an asynchronous communication controller and the serial-port connector, and meets the requirements of TIA/EIA-232-F. This combination of drivers and receivers matches those needed for the typical serial port used in an IBM PC/AT or compatibles. The charge pump and five small external capacitors allow operation from a single 3.3-V supply, and four capacitors allow operation from a 5-V supply.

The device has flexible control options for power management when the serial port is inactive. A common disable for all of the drivers and receivers is provided with the active-high STBY input. The active-low EN\ input is an enable for one receiver to implement a wake-up feature for the serial port. All the logic inputs can accept signals from controllers operating from a 5-V supply, even though the SN75LV4737A is operating from 3.3 V.

The SN75LV4737A is characterized for operation over the temperature range of 0°C to 70°C.

The SN75LV4737A consists of three line drivers, five line receivers, and a charge-pump circuit. It provides the electrical interface between an asynchronous communication controller and the serial-port connector, and meets the requirements of TIA/EIA-232-F. This combination of drivers and receivers matches those needed for the typical serial port used in an IBM PC/AT or compatibles. The charge pump and five small external capacitors allow operation from a single 3.3-V supply, and four capacitors allow operation from a 5-V supply.

The device has flexible control options for power management when the serial port is inactive. A common disable for all of the drivers and receivers is provided with the active-high STBY input. The active-low EN\ input is an enable for one receiver to implement a wake-up feature for the serial port. All the logic inputs can accept signals from controllers operating from a 5-V supply, even though the SN75LV4737A is operating from 3.3 V.

The SN75LV4737A is characterized for operation over the temperature range of 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TRS3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Faster data rate, wider operating temperature range, and provides auto-powerdown feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3-V/5-V Multichannel RS-232 Line Driver/Receiver datasheet (Rev. D) 23 Feb 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos