TIOL1115

ACTIVE

IO-Link device transceiver with integrated surge protection and 5-V LDO output

Product details

Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 5 Features Configurable current limiter, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125
Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 5 Features Configurable current limiter, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125
VSON (DMW) 10 7.5 mm² 2.5 x 3
  • 7-V to 36-V Supply Voltage
  • PNP, NPN or IO-Link Configurable Output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 60 V on L+, CQ and L-
  • Integrated EMC Protection on L+ and CQ
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads
    up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2-µA CQ Leakage Current
  • < 1.5-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOL111: No LDO
    • TIOL1113: 3.3-V LDO
    • TIOL1115: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Remote Wake-up Indicator
  • Fault Indicator
  • Extended Ambient Temperature: –40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package
  • 7-V to 36-V Supply Voltage
  • PNP, NPN or IO-Link Configurable Output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 60 V on L+, CQ and L-
  • Integrated EMC Protection on L+ and CQ
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads
    up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2-µA CQ Leakage Current
  • < 1.5-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOL111: No LDO
    • TIOL1113: 3.3-V LDO
    • TIOL1115: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Remote Wake-up Indicator
  • Fault Indicator
  • Extended Ambient Temperature: –40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package

The TIOL111(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master can initiate communication and exchange data with the remote node while the TIOL111(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over current and over temperature conditions.

The TIOL111(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master can initiate communication and exchange data with the remote node while the TIOL111(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over current and over temperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TIOL1125 ACTIVE IO-Link device transceiver with low residual voltage, integrated surge protection, & 5-V LDO output Low residual voltage of 0.9 V (max) at 200 mA, lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TIOL111, TIOL111x IO-Link Device Transceivers with Integrated Surge Protection datasheet (Rev. D) PDF | HTML 05 Jun 2019
Application brief Adding Real-Time Communication to Linux (Rev. A) 07 May 2021
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
Application brief Flexible Timing Configuration with IO-Link Master Frame Handler 26 Mar 2019
Technical article Is your factory smarter than a fifth grader? PDF | HTML 28 Sep 2017
Technical article IO-Link: The backbone of the smart factory PDF | HTML 14 Sep 2017
User guide TIOL111-5 and TIOS101-5 Evaluation Modules 27 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIOL1115EVM — TIOL1115 IO-Link transceiver evaluation module

The  TIOL1115 EVM provides users with the ability to evaluate TI's TIOL111x family of IO-Link transceivers.  The EVM includes the TIOL1115 which provides full IO-Link functionality and an on-chip 5-V LDO.  With pin- to-pin compatibility throughout the TIOL111 family, the EVM can (...)
User guide: PDF
Not available on TI.com
Simulation model

TIOL111 IBIS Model

SLLM362.ZIP (59 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DMW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos