TLIN1441-Q1

ACTIVE

Automotive local interconnect network transceiver with integrated voltage regulator and watchdog

Product details

Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -42 to 42 Signaling rate (max) (Bits) 100000 Rating Automotive
Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -42 to 42 Signaling rate (max) (Bits) 100000 Rating Automotive
VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC-Q100 : Qualified for automotive applications
    • Temperature grade 1: –40°C To 125°C TA
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN (See SLLA494)
  • Supports 12-V applications
  • Integrated watchdog supervisor configurable by pin or serial peripheral interface SPI
  • Wide operating ranges
    • 5.5 V to 28 V supply voltage
    • ±42 V LIN bus fault protection
    • LDO output supporting 3.3 V ( TLIN14413-Q1) or 5 V ( TLIN14415-Q1)
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus
      • Local wake up through EN
      • Local wake up through WAKE
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources 125 mA with 12 VSUP at 100°C
  • Available in Leadless VSON (14) package with improved automated optical inspection (AOI) capability
  • AEC-Q100 : Qualified for automotive applications
    • Temperature grade 1: –40°C To 125°C TA
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN (See SLLA494)
  • Supports 12-V applications
  • Integrated watchdog supervisor configurable by pin or serial peripheral interface SPI
  • Wide operating ranges
    • 5.5 V to 28 V supply voltage
    • ±42 V LIN bus fault protection
    • LDO output supporting 3.3 V ( TLIN14413-Q1) or 5 V ( TLIN14415-Q1)
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus
      • Local wake up through EN
      • Local wake up through WAKE
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources 125 mA with 12 VSUP at 100°C
  • Available in Leadless VSON (14) package with improved automated optical inspection (AOI) capability

The TLIN1441-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A and ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator and watchdog. The TLIN1441-Q1 watchdog can operate in window or timeout mode and can be controlled by pins or SPI. The Pin or SPI control is established at power up by the state of pin 9 (that is, High, Z-State, Low).

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1441-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1441-Q1 reduces system complexity by providing a 3.3 V or 5 V rail with up to 125 mA of current to power microprocessors, sensors or other devices. The TLIN1441-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME).

The TLIN1441-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A and ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator and watchdog. The TLIN1441-Q1 watchdog can operate in window or timeout mode and can be controlled by pins or SPI. The Pin or SPI control is established at power up by the state of pin 9 (that is, High, Z-State, Low).

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1441-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1441-Q1 reduces system complexity by providing a 3.3 V or 5 V rail with up to 125 mA of current to power microprocessors, sensors or other devices. The TLIN1441-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLIN2441-Q1 ACTIVE Automotive local interconnect network transceiver with integrated voltage regulator and watchdog 60-V bus fault
Similar functionality to the compared device
TLIN1431-Q1 ACTIVE Automotive LIN SBC for 12-V systems with integrated VREG and watchdog LIN SBC with integrated watchdog supervisor (window or timeout), integrated battery voltage monitor, and up to two high-side-switches for one board LEDs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLIN1441-Q1 Automotive with Integrated Voltage Regulator and Watchdog datasheet (Rev. D) PDF | HTML 17 Jun 2022
* Errata TLIN1441-Q1 and TLIN2441-Q1 Duty Cycle Over VSUP 22 May 2020
Application note TLIN1441 Failsafe Mode Explanation 25 Feb 2019
Application note TLINx441 LDO Performance 16 Nov 2018
Application note TLINx441x Watchdog Configuration Guide 30 Oct 2018
EVM User's guide TLINX441XEVM User's Guide 23 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN14415EVM — TLINx441x LIN transceiver with regulated LDO & watchdog EVM

This EVM can be used to evaluate the TLINx441x family of devices. The LIN bus is easily accessed via the J21 connector, along with VSUP and GND to make easy connections to real LIN systems. All IC signals are available through jumper connections, and modes are easily transitioned through the (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLLC468 TLINx441xEVM GUI

Supported products & hardware

Supported products & hardware

Products
System basis chips (SBCs)
TLIN1441-Q1 Automotive local interconnect network transceiver with integrated voltage regulator and watchdog TLIN2441-Q1 Automotive local interconnect network transceiver with integrated voltage regulator and watchdog
Hardware development
Evaluation board
TLIN14415EVM TLINx441x LIN transceiver with regulated LDO & watchdog EVM
Simulation model

TLIN1441X IBIS Model

SLLM426.ZIP (180 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos