TMDS1204

ACTIVE

12-Gbps HDMI 2.1 sink redriver

Product details

Type Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 12 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 12 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • AC-coupled or DC-coupled input and output supporting HDMI 2.1 data rates up to 12Gbps
    • Backwards compatible to HDMI 1.4b and HDMI 2.0b
    • HDMI 2.1 fixed rate link (FRL) of 3, 6, 8, 10, and 12Gbps
    • Supports HDMI 2.1 three and four lane FRL
  • Optimized for HDMI sink applications
  • Adaptive and fixed equalizer up to 12dB at 6GHz
  • I2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8V and 3.3V LVCMOS levels
  • Full lane swap on main lanes
  • Integrated fan-out buffer for applications which require separate clock and data paths
  • Signal detect output indicator
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 12G FRL four lanes active limited: 575mW
    • 12 G FRL four lanes active linear: 220mW
    • Power down: 0.6mW
  • Available in commercial and industrial temperature
  • Single 3.3V power supply
  • 40-pin, 0.4mm pitch, 4mm × 6mm, WQFN package
  • AC-coupled or DC-coupled input and output supporting HDMI 2.1 data rates up to 12Gbps
    • Backwards compatible to HDMI 1.4b and HDMI 2.0b
    • HDMI 2.1 fixed rate link (FRL) of 3, 6, 8, 10, and 12Gbps
    • Supports HDMI 2.1 three and four lane FRL
  • Optimized for HDMI sink applications
  • Adaptive and fixed equalizer up to 12dB at 6GHz
  • I2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8V and 3.3V LVCMOS levels
  • Full lane swap on main lanes
  • Integrated fan-out buffer for applications which require separate clock and data paths
  • Signal detect output indicator
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 12G FRL four lanes active limited: 575mW
    • 12 G FRL four lanes active linear: 220mW
    • Power down: 0.6mW
  • Available in commercial and industrial temperature
  • Single 3.3V power supply
  • 40-pin, 0.4mm pitch, 4mm × 6mm, WQFN package

The TMDS1204 is an HDMI 2.1 redriver supporting data rates up to 12Gbps. It is backwards compatible for HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can either be AC-coupled or DC-coupled, which qualifies the TMDS1204 to be used as a DP++ to HDMI level shifter or HDMI redriver. The TMDS1204 can support both 3 and 4 lane HDMI 2.1 FRL at 3, 6, 8, 10, and 12Gbps.

The TMDS1204 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TMDS1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TMDS1204 differential output levels are a linear function of the GPU output levels enabling TMDS1204 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TMDS1204 has an integrated HPD level shifter. The HPD level shifter will shift the 5V HPD signal to either 1.8V or 3.3V. The level shifter output can also be configured for push, pull, or open-drain. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TMDS1204 supports single power supply rails of 3.3V on VCC and is offered in a commercial temperature (TMDS1204) and industrial temperature (TMDS1204I).

The TMDS1204 is an HDMI 2.1 redriver supporting data rates up to 12Gbps. It is backwards compatible for HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can either be AC-coupled or DC-coupled, which qualifies the TMDS1204 to be used as a DP++ to HDMI level shifter or HDMI redriver. The TMDS1204 can support both 3 and 4 lane HDMI 2.1 FRL at 3, 6, 8, 10, and 12Gbps.

The TMDS1204 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TMDS1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TMDS1204 differential output levels are a linear function of the GPU output levels enabling TMDS1204 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TMDS1204 has an integrated HPD level shifter. The HPD level shifter will shift the 5V HPD signal to either 1.8V or 3.3V. The level shifter output can also be configured for push, pull, or open-drain. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TMDS1204 supports single power supply rails of 3.3V on VCC and is offered in a commercial temperature (TMDS1204) and industrial temperature (TMDS1204I).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TDP1204 ACTIVE 12-Gbps DP++ 1.1 to HDMI 2.1 source redriver AC or DC coupled hybrid redriver with integrated fan-out clock buffer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TMDS1204 12Gbps, DC or AC-Coupled to TMDS and FRL HDMI Hybrid Redriver datasheet (Rev. A) PDF | HTML 09 Apr 2024
Application note TMDS_CLOCK/FRL_Data Detection Design in HDMI® Sink Applications TMDS1204 PDF | HTML 10 May 2024
Application note TMDS1204 Implementation Guide PDF | HTML 07 Aug 2023
Application note How to Use Adaptive Equalization for TDP1204 and TMDS1204 PDF | HTML 21 Oct 2022
Application note TDP1204, TMDS1204 Migration From HDMI2.0 to HDMI2.1 PDF | HTML 14 Oct 2022
EVM User's guide TMDS1204 EVM User's Guide PDF | HTML 29 Jul 2022
Certificate TMDS1204EVM EU RoHS Declaration of Conformity (DoC) 19 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDS1204EVM — TMDS1204 evaluation module for 12-Gbps HDMI 2.1 sink redriver

The TMDS1204 evaluation module (EVM) is a PCB created to help customers evaluate the TMDS1204 for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementations of the TMDS1204. PCB design or layout files can be provided upon request to (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos