TRS202
5-V dual channel 120kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV ESD protection
Data sheet
TRS202
- ESD Protection for RS-232 Bus Pins:
- ±15-kV Human-Body Model (HBM)
- Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
- Operates at 5-V VCC Supply
- Operates up to 120 kbit/s
- External Capacitors: 4 × 0.1 µF
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
The TRS202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TRS202 5-V Dual RS-232 Line Driver and Receiver With ±15-kV ESD Protection datasheet (Rev. A) | PDF | HTML | 30 Nov 2016 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location