UCC27200-Q1
Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs
UCC27200-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1:
–40°C to 125°C Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- Device Temperature Grade 1:
- Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration
- Maximum Boot Voltage: 120 V
- Maximum VDD Voltage: 20 V
- On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
- Greater than 1 MHz of Operation
- 20-ns Propagation Delay Times
- 3-A Sink, 3-A Source Output Currents
- 8-ns Rise and 7-ns Fall Time With 1000-pF Load
- 1-ns Delay Matching
- Specified from –40°C to 140°C (Junction Temperature)
All trademarks are the property of their respective owners.
The UCC2720x-Q1 family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active-clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.
An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers, forcing the outputs low if the drive voltage is below the specified threshold.
Two versions of the UCC2720x-Q1 are offered – the UCC27200-Q1 has high-noise-immune CMOS input thresholds, and the UCC27201-Q1 has TTL-compatible thresholds.
Both devices are offered in the 8-pin SO PowerPAD (DDA) package.
For all available packages, see the orderable addendum at the end of the data sheet.Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2720x-Q1 120-V Boot, 3-A Peak, High-Frequency High-Side and Low-Side Driver datasheet (Rev. C) | PDF | HTML | 02 Aug 2016 |
Application note | Understanding and comparing peak current capability of gate drivers | PDF | HTML | 30 Mar 2021 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27200 and UCC27200A TINA-TI Transient Reference Design
UCC27200 and UCC27200A TINA-TI Transient Spice Model
UCC27200 and UCC27200A Unencrypted PSpice Transient Model
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.