Electronic smart lock
Products and reference designs
Electronic smart lock
Overview
Electronic smart locks are growing as a result of IoT. These battery-powered locks often require features such as BLE, Sub-1 GHz, Wi-Fi connectivity, interactive RGBW HMI, audio and sensing and more. Our integrated circuits and reference designs help you address complex design issues while reducing time to market.
Design requirements
Electronic smart lock designs require:
- Energy efficiency and long battery life with a wide operating temperature range.
- Secure management of keys and access control.
- Low-power HMI like RGBW LEDs, touch, proximity sensing and audio notification.
- Support of multiple industry standards like ZigBee®, 6LoWPAN and ZigBee RF4CE remote control applications.
- Configurable BLE advertisement intervals to reduce power consumption.
Block diagram
Find products and reference designs for your system.
Wireless smart door access control
Digital processing
Wireless connectivity (16)
Low-power 2.4-GHz products
-
CC2755R10—SimpleLink™ 32-bit Arm® Cortex®-M33 Bluetooth® Low Energy wireless MCU with 1MB flash
-
CC2340R5—SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash
-
CC2652R—SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
-
CC2642R—SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash
-
CC2640R2F—SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
Wi-Fi products
-
CC3501E—SimpleLink™ wireless MCU with 2.4 GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4
-
CC3351—SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
-
CC3120—SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications
-
CC3220SF—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
-
CC3220S—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM
-
CC3230S—SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU with 256kB RAM, coexistence, WPA3, 16 TLS sockets, secure boot
Sub-1 GHz transceivers
Sub-1 GHz wireless MCUs
-
CC1312R—SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
Microcontrollers (MCUs) & processors (8)
Arm Cortex-M0+ MCUs
-
MSPM0L1228—32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
-
MSPM0L1105—32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
MSP430 microcontrollers
-
MSP430F1612—8 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART
-
MSP430F2370—16 MHz MCU with 32KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier
-
MSP430F5528—25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
-
MSP430G2131—16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer
-
CC430F6137—20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg
-
MSP430G2452—16 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C
Interface (6)
I2C general-purpose I/Os (GPIOs)
-
TCAL9539—16-bit low-voltage I²C-bus and SMBus I/O expander with interrupt, reset and agile I/O configuration
-
TCA6424A—24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
-
TCA6408A—8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
-
TCA8418—18-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt, reset & 80 key support
-
TCA9535—16-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers
Logic & voltage translation (6)
Auto-direction voltage translators
Noninverting buffers & drivers
-
SN74LVC1G126—Single 1.65-V to 5.5-V buffer with 3-state outputs
-
SN74LVC1G125—Single 1.65-V to 5.5-V buffer with 3-state outputs
-
SN74LVC1G17—Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs
AND gates
-
SN74AUP1G08—1-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate
-
TIDC-01005—Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
-
TIDM-CAPTIVATE-64-BUTTON—64-Button Capacitive Touch Panel With TI Microcontroller With CapTIvate Technology Reference DesignSchematic: PDF
-
TIDM-CAPTIVATE-E-LOCK—MSP430FR2633 Microcontroller CapTIvate Electronic Lock and Keypad Reference Design
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.