DIYAMP-EVM

Universal do-it-yourself (DIY) amplifier circuit evaluation module

DIYAMP-EVM

Order now

Overview

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.

DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection, and are cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.

In addition, the DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.

From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so order your op amp devices.

Features
  • Three packages to choose from: SC70-5, SOT23-5 and SOIC-8
  • 12 circuit configurations to choose from: Noninverting, inverting, active filters, difference amp, comparator and more
  • Dual-supply and single-supply configurations
  • PCB designed for high performance; optimized for each function
  • Multiple interface options: SMA, header, breadboard and wire
  • Designed for 0805 size components; 0603 size friendly
  • Schematic provided in silkscreen on the PCB
  • Multiple connector options for input and output connections: SMA, test point and wires

  • OPAMP-DIY-EVM board made up of 32 coupon boards
  • Terminal strip (Samtec part# TS-132-G-AA)

Analog switches & muxes
TMUX121 2-pF, 3.3-V, 2:1 (SPDT), 2-channel, switch with 1.8-V compatible logic TMUX131 Low capacitance, 3.6-V, 3:1, 2-channel, powered-off protected switch with 1.8-V logic

 

Audio op amps
OPA1655 SoundPlus™ ultra-low noise and distortion, Burr-Brown™ single audio operational amplifier OPA1671 Single supply, wide bandwidth (13MHz), low noise (7nV/RtHz), RRIO audio op amp OPA1677 Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier

 

Difference amplifiers
INA500 Low-power, greater than 1MΩ RIN, 13.5µA IQ, small-size attenuating difference amplifier

 

General-purpose op amps
LM2902BA Quad, 36-V 1.2-MHz 2-mV offset voltage operational amplifier LM321 Single, 30-V, 1-MHz operational amplifier LM321LV Single, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM324BA Quad, 36-V, 1.2-MHz 2-mV offset voltage operational amplifier with -40°C to 85°C operation LM6211 Single, 24-V, 17-MHz, RRO operational amplifier LM7301 Single, 30-V, 4-MHz operational amplifier LM7321 Single, 32-V, 20-MHz operational amplifier LM7321-Q1 Automotive-grade, single, 32-V, 20-MHz operational amplifier LM7341 Single, 32-V, 4.6-MHz operational amplifier LM8261 Single 30-V 21-MHz operational amplifier LMC7101 Single, 15.5-V, 1.1-MHz operational amplifier LMC7101Q-Q1 Automotive-grade, single, 15.5-V, 1.1-MHz operational amplifier LMC7111 Single, 11-V, 50-kHz operational amplifier LMV116 Single, 12-V, 45-MHz operational amplifier LMV301 Single, 5-V, 1-MHz, low 0.182-pA bias current operational amplifier LMV321 Single, 5.5-V, 1-MHz, RRO operational amplifier LMV321-N Single, 5.5-V, 1-MHz, RRO op amp LMV321-N-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRO op amp LMV321A Single, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV321A-Q1 Automotive, single-channel, 5.5-V, 1-MHz 4-mV offset voltage rail-to-rail output op amp LMV551 Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV551-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV611 Single, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV651 Single, 5.5-V, 12-MHz operational amplifier LMV710-N Single, 5-V, 5-MHz, RRIO, 40-mA output current operational amplifier LMV721 Single, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV721-N Single, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV751 Single, 5.5-V, 5-MHz, low noise (6.5-nV/√Hz), 1-mV offset operational amplifier LMV796 Single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV796-Q1 Automotive-grade, single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV821-N Single, 5.5-V, 5.6-MHz, RRO operational amplifier LMV831 Single, 5.5-V, 3.3-MHz, 64-mA output current, low noise (12-nV/√Hz) operational amplifier LMV851 Single, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV861 Single, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV931-N Single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV931-N-Q1 Automotive-grade, single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LPV321-N Single, 5-V, 152-kHz, low quiescent current (9-μA), RRO operational amplifier LPV511 Single, 12-V, 27-kHz operational amplifier LPV521 Single, 5.5-V, 6.2-kHz, ultra low quiescent current (350-nA), 1.6-V min supply, RRIO op amp LPV801 Single, 5.5-V, 8-kHz, ultra low quiescent current (450-nA), 1.6-V min supply, RRO op amp MCP6291 Single, 5.5-V, 10-MHz, 50-mA output current, low noise (8.7-nV/√Hz), RRIO operational amplifier OPA137 Single, 36-V, 1-MHz operational amplifier with rail-to-rail input to V+ OPA170 Single, 36-V, 1.2-MHz, low-power operational amplifier OPA170-Q1 Automotive-grade, single, 36-V, 1.2-MHz, low-power operational amplifier OPA171 Single, 36-V, 3-MHz, low-power operational amplifier OPA171-Q1 Automotive-grade, single, 36-V, 3-MHz, low-power operational amplifier OPA172 Single, 36-V, 10-MHz, low-power operational amplifier OPA2310 Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier OPA2323 Dual, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA244 Single, 36-V, 430-kHz, low-power operational amplifier OPA310 Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier OPA310-Q1 Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier OPA313 Single, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA314 Single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA314-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA316 Single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO operational amplifier OPA316-Q1 Automotive-grade, single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO op amp OPA322 Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier OPA322-Q1 Automotive-grade, single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) op amp OPA323 Single, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA337 Single, 5.5-V, 3-MHz, RRO operational amplifier OPA338 Single, 5.5-V, 62.5-MHz, RRO operational amplifier OPA342 Single, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA343 Single, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA344 Single, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA345 Single, 5.5-V, 3-MHz, RRIO operational amplifier OPA347 Single, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA348 Single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA348-Q1 Automotive-grade, single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA349 Single, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA353 Single, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA364 Single, 5.5-V, 7-MHz, RRIO operational amplifier OPA374 Single, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA375 OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier OPA4323 Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA703 Single, 12-V, 1-MHz, low-offset operational amplifier OPA704 Single, 12-V, 3-MHz operational amplifier OPA705 Single, 12-V, 1-MHz operational amplifier OPA725 Single, 12-V, 20-MHz operational amplifier OPA743 Single, 12-V, 7-MHz operational amplifier OPA990 Single, 40-V, 1.1-MHz, low-power operational amplifier OPA991 Single, 40-V 4.5-MHz low-power operational amplifier OPA991-Q1 Automotive, single, 40-V 4.5-MHz low-power operational amplifier OPA992-Q1 Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier TL071H Single, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL081H Single, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL343 Single, 30-V, 1-MHz, In to V- operational amplifier TLV170 Single, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV171 Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV171-Q1 Automotive-grade, single, 36-V, 3-MHz, low-power op amp for cost-sensitive applications TLV172 Single, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2211 Single, 10-V, 65-kHz operational amplifier with high output current (10 mA) TLV2221 Single, 10-V, 510-kHz operational amplifier with high output current (10 mA) TLV2231 Single, 10-V, 2-MHz operational amplifier TLV2241 Single, 12-V, 5.5-kHz operational amplifier TLV2361 Single, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2371 Single, 16-V, 3-MHz, RRIO operational amplifier TLV2371-Q1 Automotive-grade, single, 16-V, 3-MHz, RRIO operational amplifier TLV2381 Single, 16-V, 160-kHz, RRIO operational amplifier TLV2401 Single, 16-V, 5.5-kHz operational amplifier TLV2401-Q1 Automotive-grade, single, 16-V, 5.5-kHz operational amplifier TLV2451 Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2451A Single, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2461 Single, 6-V, 6.4-MHz, RRIO operational amplifier TLV2471 Single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471-Q1 Automotive-grade, single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471A Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2621 Single, 5.5-V, 11-MHz, RRO operational amplifier TLV2631 Single, 5.5-V, 9-MHz, RRO operational amplifier TLV271 Single, 16-V, 3-MHz operational amplifier TLV271-Q1 Automotive-grade, single, 16-V, 3-MHz operational amplifier TLV2711 Single, 10-V, 65-kHz operational amplifier TLV2721 Single, 10-V, 510-kHz operational amplifier TLV2731 Single, 10-V, 2-MHz operational amplifier with low offset drift (0.5 uV/C) TLV2761 Single, 3.6-V, 500-kHz, RRIO operational amplifier TLV2771 Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771-Q1 Automotive-grade, single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771A Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2781 Single, 3.6-V, 8-MHz, RRIO operational amplifier TLV27L1 Single, 16-V, 160-kHz operational amplifier TLV313 Single, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV313-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV314 Single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV314-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV316 Single, 5.5-V, 10-MHz, RRIO operational amplifier TLV316-Q1 Automotive-grade, single, 5.5-V, 10-MHz, RRIO operational amplifier TLV379 Single, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV521 Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier TLV6001 Single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6001-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6741 Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier TLV8541 Single, 3.6-V, 8-kHz, ultra-low quiescent current (550-nA), RRIO operational amplifier TLV8801 Single, 5.5-V, 6-kHz, ultra low quiescent current (450-nA), RRIO operational amplifier TLV9001 One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier TLV9001-Q1 Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier TLV9044-Q1 Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051 Single, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9051-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9061 Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications TLV9061-Q1 Automotive, single, 5.5-V 10-MHz rail-to-rail input and output operational amplifier TLV9151-Q1 Automotive, single-channel, 16V, 4.5MHz low offset voltage low-noise operational amplifier TLV9301 Single, 40-V, 1-MHz, low-power operational amplifier TLV9351-Q1 Automotive, single-channel, 3.5MHz, 40V rail-to-rail output MUX-friendly operational amplifier TLV9352-Q1 Automotive-grade, dual, 40-V, 3.5-MHz, low-power operational amplifier TS321-Q1 Automotive-grade, single, 30-V, 800-kHz operational amplifier TSV911 Single, 5.5-V, 8-MHz, RRIO operational amplifier TSV911A-Q1 Automotive, single-channel, 5.5-V 8-MHz rail-to-rail input and output operational amplifier

 

Power op amps
OPA455 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp

 

Precision op amps (Vos<1mV)
LMP7704-SP Radiation-hardness-assured (RHA), precision low-input-bias wide-supply-range amplifier with RRIO LMP7721 3 Femtoampere Input Bias Current Precision Amplifier OPA186 Single, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and o OPA205 Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA210 2.2-nV/√Hz, low-power, 36-V operational amplifier OPA2145 Dual, 5.5-MHz, high slew rate, low-noise, low-power, RRO precision JFET operational amplifier OPA2202 Low-noise (0.2 µVPP, 9 nV/√Hz), heavy-capacitive-drive (25 nF) dual super-beta precision op amp OPA2205 Dual, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA2206 OVP ±40-V, low-power, low-noise, precision amplifier with e-trim™ and super beta input transistors OPA2392 Dual, low-offset (10 μV), low-noise (4.4 nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA387 Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single) OPA391 Micropower, single, high-precision low-bias-current RRIO op amp with high speed-to-power ratio OPA396 Single, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO op amp OPA397 Single, low-offset (60 µV), low-noise, low-bias-current RRIO e-trim™ operational amplifier OPA4186 Quad, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and output OPA4189 Quad, 14-MHz, MUX-friendly, zero-drift, rail-to-rail-output, precision operational amplifier OPA928 High-voltage femtoampere-input-bias precision e-trim™ operational amplifier with RRIO TLV2186 Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier TLV2387 Dual, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV387 Single, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV4387 Quad, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV6003 Single ultra-low power (980nA), 16-V precision rail-to-rail input and output operational amplifier
Download View video with transcript Video
Important note
The DIYAMP-EVM is also available with multi-channels. To learn more about the two-channel version, visit the DUAL-DIYAMP-EVM.

Order & start development

Evaluation board

DIYAMP-SC70-EVM

Universal do-it-yourself (DIY) amplifier circuit evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

DIYAMP-SOIC-EVM

Universal do-it-yourself (DIY) amplifier circuit evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

DIYAMP-SOT23-EVM

Universal do-it-yourself (DIY) amplifier circuit evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* EVM User's guide DIYAMP-SOT23-EVM 28 Jul 2017
* EVM User's guide DIYAMP-SC70-EVM PDF | HTML 28 Jul 2017
* EVM User's guide DIYAMP-SOIC-EVM User's Guide (Rev. A) PDF | HTML 12 May 2017
Certificate DIYAMP-SOIC-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate DIYAMP-SOT23-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate DIYAMP-SC70-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Do-it-yourself: Three ways to stabilize op amp capacitive loads PDF | HTML 01 Aug 2017
EVM User's guide DUAL-DIYAMP-EVM 18 Jul 2017

Related design resources

Hardware development

EVALUATION BOARD
DIP-ADAPTER-EVM DIP adapter evaluation module DUAL-DIYAMP-EVM Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module OPAMPEVM-MSOPTSSOP Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in MSOP/TSSOP Packages OPAMPEVM-SOIC Universal evaluation module for single/dual/quad op amps with or without shutdown in SOIC packages OPAMPEVM-SOT23 Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos