TIDA-010131
Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers
TIDA-010131
Overview
Analog front end for high-speed end equipments like phased-array radars, wireless communication testers, and electronic warfare require synchronized, multipletransceiver signal chains. Each transceiver signal chain includes high-speed, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and a clock subsystem. The clock subsystem provides low noise sampling clocks with precise delay adjustment to achieve lowest channel-to-channel skew and optimum system performance like signal-to-noise ratio (SNR), spurious free dynamic range (SFDR), IMD3, effective number of bits (ENOB), and so forth. This reference design demonstrates multichannel JESD204B clocks generation and system performance with AFE7444 EVMs. Channel-to-channel skew better than 10 ps achieved with 6 GSPS/3 GSPS DAC/ADC clocks up to 2.6-GHz radio frequencies and system performance like SNR and SFDR are comparable to the AFE7444 data sheet specifications.
Features
- JESD204B complaint clock solution for 8T8R RF sampling analog front end
- Digital functions synchronization across multiple RF AFE transceivers
- Low phase noise clock generation for 14-bit, RF sampling AFEs
- Fine phase delay adjustment in steps of approximately 500 fs to achieve phase synchronization across multiple devices
- Supports high-speed data converters and capture cards (AFE7444EVM, TSW14J56EVM, TSW14J57EVM)
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LVC2G53 — 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package)
Data sheet: PDF | HTMLDS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver
Data sheet: PDF | HTMLCSD15571Q2 — 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm
Data sheet: PDFStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.