数量限定
BP-CC3301MOD はプロトタイプの評価基板であり、数量限定で提供しています。
Linux® を実行するプロセッサ ホスト、または RTOS (リアルタイム OS) を実行するマイコン ホストを使用する組込みアプリケーションで、SimpleLink™ CC3301MOD Wi-Fi 6/Bluetooth® Low Energy の各種デバイスを採用すると、低コスト、高信頼性、セキュアな接続を実現できます。CC3301MOD BoosterPack™ プラグイン モジュール (BP-CC3301MOD) は、TI の LaunchPad 開発キットやプロセッサ ボードに接続できるテストおよび開発ボードであり、迅速なソフトウェア開発が可能になります。
このキットは、以下の 3 つの構成で使用できます。
加えて、 Linux または RTOS 上で TCP/IP スタックを実行している他のホスト ボードに、BP-CC3301MOD を有線接続することもできます。
BP-CC3301MOD はプロトタイプの評価基板であり、数量限定で提供しています。
Apple App Store
Google App Store
The SimpleLink Connect Mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided enabling easy customization.
Features:
SimpleLink Wi-Fi Toolbox Windows Installer
SimpleLink Wi-Fi Toolbox Linux Installer
SimpleLink Wi-Fi Toolbox MacOS Installer
SimpleLink Wi-Fi Toolbox Intel based MacOS Installer
Manifest
SimpleLink Wi-Fi Toolbox is a cross-platform software kit, that provides all required tools for fast and easy ramp-up of the CC33xx family of devices. One of the included tools is Radio Tool.
Radio Tool is a tool for RF evaluation and testing of CC33xx designs, during development and certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.
This is version 2.5.5 of the SimpleLink Wi-Fi Toolbox.
Previous release was 2.4.7
CC33xx QuickTrack Control Tool Windows Installer
CC33xx QuickTrack Control Tool Linux Installer
Manifest
Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.
CC33xx Linux MPU Windows Installer
CC33xx Linux MPU Linux Installer
CC33XX Yocto Image for AM62p
CC33XX Yocto Image for AM62
CC33XX Yocto Image for AM335
The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
This CC33xx Linux MPU Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.
This is version **1.0.2.10** of the CC33xx Linux MPU Software Package
The version is a production quality release for 2.4/5Ghz devices
Previous release was 1.0.2.9
This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.
Components version:
Linux Installer
Windows Installer
Source Zip
Manifest
This CC33xx RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33xx Wi-Fi devices and Sitara family of microcontrollers (MCU).
This software toolkit provides the drivers for CC33xx devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.
This is version R8 of the CC33xx RTOS MCU Software Package.
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | SimpleLink™ CC33x1MOD Wi-Fi 6 および Bluetooth® Low Energy BoosterPack™ プラグイン モジュール (Rev. A 翻訳版) | PDF | HTML | 英語版 (Rev.A) | PDF | HTML | 2026/03/06 |
| 証明書 | BP-CC3301MOD EU Declaration of Conformity (DoC) (Rev. A) | 2025/09/08 |