Product details

Component type Controller Chipset family DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM Display resolution (max) 1080p (1920x1080), 2048 x 1200, WQXGA (2560x1600), WQXGA (2716 x 1600) Operating temperature range (°C) 0 to 55 Rating Catalog
Component type Controller Chipset family DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM Display resolution (max) 1080p (1920x1080), 2048 x 1200, WQXGA (2560x1600), WQXGA (2716 x 1600) Operating temperature range (°C) 0 to 55 Rating Catalog
PBGA (ZPC) 516 See data sheet
  • Scalable controller supporting DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 digital micromirror devices (DMDs) for high-resolution industrial and display applications
  • Supports multiple high-speed pattern rates up to:
    • 16129Hz (DLP500YX, 1-bit pre-stored pattern mode)
    • 2016Hz (DLP500YX, 8-bit pre-stored pattern mode with illumination modulation)
    • 1008Hz (DLP500YX, 16-bit pre-stored pattern mode with illumination modulation)
  • Internal DRAM: 128 megabytes
  • External flash capability: 128-megabyte external flash capability
  • 1-to-1 input mapping to micromirrors
  • Easy synchronization with cameras and sensors
    • Two configurable input and output triggers
  • Fully programmable GPIO and PWM signals
  • Multiple control interfaces
    • One USB 1.1 target port and three I2C ports
    • LED enable and PWM generators
  • Video mode
    • Dual 24-bit RGB inputs up to 120Hz
    • YUV, YCrCb, or RGB data format
    • Standard video from XGA to WQXGA
    • DLP9000 (WQXGA), DLP500YX (2048 × 1200), and DLP670S (2716 × 1600) require two DLPC900 controllers
  • Scalable controller supporting DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 digital micromirror devices (DMDs) for high-resolution industrial and display applications
  • Supports multiple high-speed pattern rates up to:
    • 16129Hz (DLP500YX, 1-bit pre-stored pattern mode)
    • 2016Hz (DLP500YX, 8-bit pre-stored pattern mode with illumination modulation)
    • 1008Hz (DLP500YX, 16-bit pre-stored pattern mode with illumination modulation)
  • Internal DRAM: 128 megabytes
  • External flash capability: 128-megabyte external flash capability
  • 1-to-1 input mapping to micromirrors
  • Easy synchronization with cameras and sensors
    • Two configurable input and output triggers
  • Fully programmable GPIO and PWM signals
  • Multiple control interfaces
    • One USB 1.1 target port and three I2C ports
    • LED enable and PWM generators
  • Video mode
    • Dual 24-bit RGB inputs up to 120Hz
    • YUV, YCrCb, or RGB data format
    • Standard video from XGA to WQXGA
    • DLP9000 (WQXGA), DLP500YX (2048 × 1200), and DLP670S (2716 × 1600) require two DLPC900 controllers

The DLP DLPC900 is a scalable digital micromirror device (DMD) controller that supports reliable operation of DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 DMDs. This high-performance DMD controller enables programmable, high-speed pattern rates for advanced light control, especially in industrial applications. DLPC900 pattern rates enable fast and accurate 3D scanning and 3D printing, as well as support high-resolution and intelligent imaging applications. DLPC900 offers 128 megabytes of embedded internal DRAM for convenient buffering of between 400 to 1024 1-bit patterns depending on DMD. Input and output triggers offer easy connection and synchronization with a variety of cameras, sensors, and other peripherals.

Go to the TI DLP® light-control technology page to learn how to get started. DLP advanced light control resources include evaluation modules, reference designs, optical module manufacturers, and DLP design network partners.

The DLP DLPC900 is a scalable digital micromirror device (DMD) controller that supports reliable operation of DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 DMDs. This high-performance DMD controller enables programmable, high-speed pattern rates for advanced light control, especially in industrial applications. DLPC900 pattern rates enable fast and accurate 3D scanning and 3D printing, as well as support high-resolution and intelligent imaging applications. DLPC900 offers 128 megabytes of embedded internal DRAM for convenient buffering of between 400 to 1024 1-bit patterns depending on DMD. Input and output triggers offer easy connection and synchronization with a variety of cameras, sensors, and other peripherals.

Go to the TI DLP® light-control technology page to learn how to get started. DLP advanced light control resources include evaluation modules, reference designs, optical module manufacturers, and DLP design network partners.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DLPC900 Digital Controller for Advanced Light Control datasheet (Rev. H) PDF | HTML 14 Jun 2024
* Errata DLP Products Technical Advisory - DLPC900, DLP9000, DLP6500 25 Sep 2019
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A) PDF | HTML 22 Aug 2025
Application note System Design Considerations Using TI DLP Technology Down to 400 nm (Rev. A) PDF | HTML 01 Aug 2025
User guide DLPC900 Programmer's Guide (Rev. J) PDF | HTML 18 Jun 2024
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Technical article Improve printed circuit board (PCB) quality with 3D inspection PDF | HTML 02 Feb 2017
User guide TIDA-00362 High-Resolution 3D Scanner for Factory Automation Using DLP Tech (Rev. A) 09 May 2016
EVM User's guide DLP Software Development Kit (SDK) User's Guide 28 Apr 2016
Product overview TI DLP Technology For 3D Printing (Rev. F) PDF | HTML 28 Jan 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module

This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC900EVM — DLP® LightCrafter™ single DLPC900 evaluation module

This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLI-3P-DLI6500 — DLi6500 1080p Development Kit for DLP6500

The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates (...)
User guide: PDF
Evaluation board

DLI-3P-DLI9000 — DLi 3DLP9000 Light Engine for DLP9000

DLi’s 3DLP9000 is a DLP® light engine designed with the professional-grade DLP 3D printer in mind. Based on the DLP9000 chipset, the 3DLP9000 offers over 4 million pixel resolution, enabling larger build areas for DLP 3D printers.
User guide: PDF
Evaluation board

VISI-3P-LRS-WQ — Visitech LUXBEAM rapid system WQ

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)

From: VISITECH
Optical module

INV-3P-FIREBIRD — In-Vision Firebird, high performance light engine with DLP9000

In-Vision’s Firebird optical module supports the DLP9000 with a native resolution of 2560x1600 pixels and micromirror pitch sizes of just 7.6 µm. Optimized for deep-blue LED illumination. Firebird enables structured light applications with high pixel resolution and compelling optical performance. (...)

Optical module

INV-3P-HELIOS — In-Vision Helios, additive manufacturing light engine using DLP9000

Designed for DLP® technology based 3D printing, Helios combines In-Vision's new proprietary high-power illumination module with high-performance optics. Based on TI’s DLP9000, Helios offers up to 12W of output power and will contribute to cost-efficient prints, enable applications based on new (...)

Optical module

INV-3P-HELIOS-DUO-TRIO — In-Vision Helios Duo & Trio using a DLP9000 chipset

With Helios Duo and Helios Trio, it is possible to work with up to three multiple wavelengths from 365 to 405 nanometers. The customer is free to choose between the configurations, with a choice of lenses for pixel sizes from 2 to 162um. The system is water-cooled with a fully encapsulated light (...)

Optical module

INV-3P-IKARUS — In-Vision IKARUS full HD light engine for DLP6500 

In-Vision’s Ikarus II is one of a family of Light Engine modules using blue wavelength illumination for 3D printing applications. Based on the DLP6500 chipset, the Ikarus II offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are (...)

Optical module

INV-3P-MERCURY — In-Vision Mercury, DLP6500 based 3D metrology light engine

Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)

Optical module

INV-3P-PHOENIX — In-Vision PHOENIX, an industrial 4K UV projector for 24/7 use with DLP670S chipset

IN-VISION's 4K UV projector combines TI's 670S chipset with In-Vision's proprietary pixel shifting technique and quality optics to offer a high performance 4K UV DLP projector that will fulfill the needs of industrial applications. Phoenix has been designed to offer: a high and stable light (...)

Optical module

OPTECKS-3P-RAY65 — Optecks RAY 65S, Optical Module for DLP LightCrafter 6500

Optecks’ RAY 65S series of optical modules are designed specifically for 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP6500FYE. All optical components have a high-quality anti-reflection (AR) coating. The RAY 65S LED Monochromatic and full featured RGB systems (...)
From: Optecks, LLC
Optical module

WDST-3P-PRO6500 — Wintech PRO6500 Production Ready Optical Engine

Wintech’s PRO6500 provides a modular, production ready optical engine supporting 0.65” 1080p resolution DMDs – the DLP6500FYE and DLP6500FLQ. This optical engine is optimized for 3D printing, 3D measurement and machine vision applications requiring maximum optical intensity.
Software development kit (SDK)

DLP-ALC-LIGHTCRAFTER-SDK — DLP® Advanced Light Control SDK for LightCrafter™ series controllers

This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)
Application software & framework

OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
From: Optecks, LLC
Firmware

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 (...)

Supported products & hardware

Supported products & hardware

Download options
Firmware

DLPR900PROM DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

Supported products & hardware

Supported products & hardware

Download options
Simulation model

DLPC900ZPC BSDL Model

DLPM011.ZIP (9 KB) - BSDL Model
Simulation model

DLPC900ZPC IBIS Model

DLPM010.ZIP (110 KB) - IBIS Model
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-00362 — High Resolution 3D Scanner for Factory Automation using DLP® Technology

The Factory Automation reference design employs the Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PBGA (ZPC) 516 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos