OPA1602

ACTIVE

Dual, SoundPlus™ high-performance, bipolar-input audio op amp

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 35 Slew rate (typ) (V/µs) 20 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.5 Features Burr-Brown™ Audio, Premium Sound THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.06 Product type Premier Architecture Bipolar CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 35 Slew rate (typ) (V/µs) 20 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.5 Features Burr-Brown™ Audio, Premium Sound THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.06 Product type Premier Architecture Bipolar CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • SUPERIOR SOUND QUALITY
  • ULTRALOW NOISE: 2.5nV/√Hz at 1kHz
  • ULTRALOW DISTORTION: 0.00003% at 1kHz
  • HIGH SLEW RATE: 20V/µs
  • WIDE BANDWIDTH: 35MHz (G = +1)
  • HIGH OPEN-LOOP GAIN: 120dB
  • UNITY GAIN STABLE
  • LOW QUIESCENT CURRENT:
    2.6mA PER CHANNEL
  • RAIL-TO-RAIL OUTPUT
  • WIDE SUPPLY RANGE: ±2.25V to ±18V
  • DUAL AND QUAD VERSIONS AVAILABLE
  • SUPERIOR SOUND QUALITY
  • ULTRALOW NOISE: 2.5nV/√Hz at 1kHz
  • ULTRALOW DISTORTION: 0.00003% at 1kHz
  • HIGH SLEW RATE: 20V/µs
  • WIDE BANDWIDTH: 35MHz (G = +1)
  • HIGH OPEN-LOOP GAIN: 120dB
  • UNITY GAIN STABLE
  • LOW QUIESCENT CURRENT:
    2.6mA PER CHANNEL
  • RAIL-TO-RAIL OUTPUT
  • WIDE SUPPLY RANGE: ±2.25V to ±18V
  • DUAL AND QUAD VERSIONS AVAILABLE

The OPA1602 and OPA1604 bipolar-input operational amplifiers achieve very low 2.5nV/√Hz noise density with an ultralow distortion of 0.00003% at 1kHz. The OPA1602 and OPA1604 series of op amps offer rail-to-rail output swing to within 600mV with 2kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30mA.

These devices operate over a very wide supply range of ±2.25V to ±18V, on only 2.6mA of supply current per channel. The OPA1602 and OPA1604 are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1602 and OPA1604 are specified from –40°C to +85°C.

The OPA1602 and OPA1604 bipolar-input operational amplifiers achieve very low 2.5nV/√Hz noise density with an ultralow distortion of 0.00003% at 1kHz. The OPA1602 and OPA1604 series of op amps offer rail-to-rail output swing to within 600mV with 2kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30mA.

These devices operate over a very wide supply range of ±2.25V to ±18V, on only 2.6mA of supply current per channel. The OPA1602 and OPA1604 are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1602 and OPA1604 are specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos