OPA211-HT
High Temperature 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier
OPA211-HT
- Low Voltage Noise: 1.1 nV/√Hz at 1 kHz
- Input Voltage Noise:
80 nVPP (0.1 Hz to 10 Hz) - THD+N: –136dB (G = 1, f = 1 kHz)
- Offset Voltage: 240 µV (max)
- Offset Voltage Drift: 0.35 µV/°C (typ)
- Low Supply Current: 6 mA/Ch (typ)
- Unity-Gain Stable
- Gain Bandwidth Product:
80 MHz (G = 100)
45 MHz (G = 1) - Slew Rate: 27 V/µs
- 16-Bit Settling: 700 ns
- Wide Supply Range:
±2.25 V to ±18 V, 4.5 V to 36 V - Rail-to-rail output
- Output current: 30 mA
- APPLICATIONS
- Down-Hole Drilling
- High Temperature Environments
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/210°C)
Temperature Range(1) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products
utilize highly optimized silicon (die)
solutions with design and process enhancements
to maximize performance over extended
temperatures.
(1) Custom temperature ranges available
All other trademarks are the property of their respective owners
The OPA211 series of precision operational amplifiers achieves very low 1.1 nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.
The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.
In precision data acquisition applications, the OPA211 series of op amps provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 240-µV of offset and 0.35-µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).
The OPA211 series is specified over a wide dual-power supply range of ±2.25 V to ±18 V, or for single-supply operation from 4.5 V to 36 V.
This series of op amps is specified from TA = –55°C to 210°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 1.1 nV/Hz Noise, Low Power, Precision Operational Amplifier datasheet (Rev. D) | 03 Oct 2013 | |
* | Radiation & reliability report | OPA211SHKJ Reliability Report | 18 Jul 2012 | |
* | Radiation & reliability report | OPA211SHKQ Reliability Report | 18 Jul 2012 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
EVM User's guide | Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) | 24 Jul 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
OPAx211A TINA-TI Reference Design (Rev. G)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transceivers
RF transmitters
OPAMP-NOISECALC — Noise Calculator
This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
- A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Products
LCD & OLED display power & drivers
General-purpose op amps
Precision op amps (Vos<1mV)
CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060002 — Temperature sensing with NTC thermistor circuit
CIRCUIT060003 — Temperature sensing with PTC thermistor circuit
CIRCUIT060004 — Low-noise and long-range PIR sensor conditioner circuit
CIRCUIT060005 — High-side current sensing with discrete difference amplifier circuit
CIRCUIT060006 — Bridge amplifier circuit
CIRCUIT060007 — Low-side bidirectional current-sensing circuit
CIRCUIT060008 — Full-wave rectifier circuit
CIRCUIT060009 — Half-wave rectifier circuit
CIRCUIT060010 — PWM generator circuit
CIRCUIT060011 — Single-supply, second-order, multiple feedback high-pass filter circuit
CIRCUIT060012 — Single-supply, 2nd-order, multiple feedback low-pass filter circuit
CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET
CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit
CIRCUIT060017 — Dual-supply, discrete, programmable gain amplifier circuit
CIRCUIT060018 — Photodiode amplifier circuit
CIRCUIT060019 — Inverting op amp with non-inverting positive reference voltage circuit
CIRCUIT060020 — Inverting amplifier circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
CIRCUIT060075 — High-speed overcurrent detection circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00002 — Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HKJ) | 8 | Ultra Librarian |
CFP (HKQ) | 8 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.