OPA454

ACTIVE

High voltage (100 V), high-current (50 mA) operational amplifiers, g=1 stable

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 100 Iout (typ) (A) 0.05 GBW (typ) (MHz) 2.5 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 4 Offset drift (typ) (µV/°C) 1.6 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 146 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 100 Iout (typ) (A) 0.05 GBW (typ) (MHz) 2.5 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 4 Offset drift (typ) (µV/°C) 1.6 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 146 Rail-to-rail No Architecture FET
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide Power-Supply Range:
    ±5 V (10 V) to ±50 V (100 V)
  • High-Output Load Drive: IO > ±50 mA
  • Wide Output Voltage Swing: 1 V to Rails
  • Independent Output Disable or Shutdown
  • Wide Temperature Range: –40°C to +85°C
  • 8-Pin SO Package
  • Wide Power-Supply Range:
    ±5 V (10 V) to ±50 V (100 V)
  • High-Output Load Drive: IO > ±50 mA
  • Wide Output Voltage Swing: 1 V to Rails
  • Independent Output Disable or Shutdown
  • Wide Temperature Range: –40°C to +85°C
  • 8-Pin SO Package

The OPA454 device is a low-cost operational amplifier with high voltage (100 V) and relatively high current drive (50 mA). It is unity-gain stable and has a gain-bandwidth product of 2.5 MHz.

The OPA454 is internally protected against overtemperature conditions and current overloads. It is fully specified to perform over a wide power-supply range of ±5 V to ±50 V or on a single supply of 10 V to 100 V. The status flag is an open-drain output that allows it to be easily referenced to standard low-voltage logic circuitry. This high-voltage operational amplifier provides excellent accuracy, wide output swing, and is free from phase inversion problems that are often found in similar amplifiers.

The output can be independently disabled using the Enable or Disable Pin that has its own common return pin to allow easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

Featured in a small exposed metal pad package, the OPA454 is easy to heatsink over the extended industrial temperature range, –40°C to +85°C.

The OPA454 device is a low-cost operational amplifier with high voltage (100 V) and relatively high current drive (50 mA). It is unity-gain stable and has a gain-bandwidth product of 2.5 MHz.

The OPA454 is internally protected against overtemperature conditions and current overloads. It is fully specified to perform over a wide power-supply range of ±5 V to ±50 V or on a single supply of 10 V to 100 V. The status flag is an open-drain output that allows it to be easily referenced to standard low-voltage logic circuitry. This high-voltage operational amplifier provides excellent accuracy, wide output swing, and is free from phase inversion problems that are often found in similar amplifiers.

The output can be independently disabled using the Enable or Disable Pin that has its own common return pin to allow easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

Featured in a small exposed metal pad package, the OPA454 is easy to heatsink over the extended industrial temperature range, –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
OPA455 ACTIVE 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp This device supports a higher supply voltage (150-V)
OPA462 ACTIVE 180-V, wide bandwidth (6.5 MHz), high-slew rate (25 V/µs) unity-gain stable op amp 180-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPA454 High-Voltage (100-V), High-Current (50-mA) Operational Amplifiers, G = 1 Stable datasheet (Rev. B) PDF | HTML 31 Mar 2016
Application brief How to Select Precision Amplifiers for Semiconductor Testers (Rev. A) PDF | HTML 03 Dec 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Power Amplifier Stress and Power Handling Limitations 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA454 PSpice Model (Rev. B)

SBOC274B.ZIP (28 KB) - PSpice Model
Simulation model

OPA454 TINA-TI Reference Design (Rev. B)

SBOC275B.TSC (182 KB) - TINA-TI Reference Design
Simulation model

OPA454 TINA-TI Spice Model (Rev. A)

SBOM311A.ZIP (9 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos