OPA561

ACTIVE

High-current high-speed operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Iout (typ) (A) 1.2 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 50 Vos (offset voltage at 25°C) (max) (mV) 20 Offset drift (typ) (µV/°C) 50 Iq per channel (typ) (mA) 50 Features Shutdown Rating Catalog Operating temperature range (°C) 0 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 80 Rail-to-rail In to V- Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Iout (typ) (A) 1.2 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 50 Vos (offset voltage at 25°C) (max) (mV) 20 Offset drift (typ) (µV/°C) 50 Iq per channel (typ) (mA) 50 Features Shutdown Rating Catalog Operating temperature range (°C) 0 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 80 Rail-to-rail In to V- Architecture FET
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 1.2‑A output current
  • 12-V PP output voltage
  • Wide power range
    • Single supply: 7 V to 15 V
    • Dual supply: ±3.5 V to ±7.5 V
  • Fully protected
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control
  • 17-MHz gain-bandwidth product
  • 50-V/µs slew rate
  • 1‑MHz full-power bandwidth
  • Thermally enhanced HTSSOP-20 PowerPAD™ integrated circuit package
  • Temperature range: 0°C to 125°C
  • 1.2‑A output current
  • 12-V PP output voltage
  • Wide power range
    • Single supply: 7 V to 15 V
    • Dual supply: ±3.5 V to ±7.5 V
  • Fully protected
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control
  • 17-MHz gain-bandwidth product
  • 50-V/µs slew rate
  • 1‑MHz full-power bandwidth
  • Thermally enhanced HTSSOP-20 PowerPAD™ integrated circuit package
  • Temperature range: 0°C to 125°C

The OPA561 is a low-cost, high-current operational amplifier capable of driving up to 1.2-A pulses into reactive loads. This monolithic integrated circuit provides high reliability in demanding line-carrier communications, laser diode drivers, and motor-control applications. The high slew rate provides 1 MHz of full-power bandwidth and excellent linearity.

For design flexibility, the OPA561 operates from either a single supply in the range of 7 V to 15 V or dual power supplies of ±3.5 V to ±7.5 V. In single-supply operation, the input common-mode range extends below ground. At maximum output current, a wide output swing provides a 12 V PP capability with a nominal 15‑V supply.

The OPA561 is internally protected against overtemperature conditions and current overloads. In addition, the OPA561 is designed to provide an accurate, user-selected, current limit. The current limit can be adjusted from 0.2 A to 1.2 A with a low-power resistor or potentiometer, or DAC (digital-to-analog converter). The high-speed characteristics of the current control loop provide accuracy, even under pulsed-load conditions.

The enable and status (E/S) pin performs two functions: the pin can be monitored to determine if the device is in thermal shutdown (active low), and can also be forced low to disable the output, thus disconnecting the load.

The OPA561 is available in a miniature HTSSOP-20 PowerPAD integrated circuit package. This surface-mount package is thermally enhanced and has a very low thermal resistance. Operation is specified over the industrial temperature range of 0°C to 125°C.

The OPA561 is a low-cost, high-current operational amplifier capable of driving up to 1.2-A pulses into reactive loads. This monolithic integrated circuit provides high reliability in demanding line-carrier communications, laser diode drivers, and motor-control applications. The high slew rate provides 1 MHz of full-power bandwidth and excellent linearity.

For design flexibility, the OPA561 operates from either a single supply in the range of 7 V to 15 V or dual power supplies of ±3.5 V to ±7.5 V. In single-supply operation, the input common-mode range extends below ground. At maximum output current, a wide output swing provides a 12 V PP capability with a nominal 15‑V supply.

The OPA561 is internally protected against overtemperature conditions and current overloads. In addition, the OPA561 is designed to provide an accurate, user-selected, current limit. The current limit can be adjusted from 0.2 A to 1.2 A with a low-power resistor or potentiometer, or DAC (digital-to-analog converter). The high-speed characteristics of the current control loop provide accuracy, even under pulsed-load conditions.

The enable and status (E/S) pin performs two functions: the pin can be monitored to determine if the device is in thermal shutdown (active low), and can also be forced low to disable the output, thus disconnecting the load.

The OPA561 is available in a miniature HTSSOP-20 PowerPAD integrated circuit package. This surface-mount package is thermally enhanced and has a very low thermal resistance. Operation is specified over the industrial temperature range of 0°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
OPA564 ACTIVE 1.5A, 24V, 17MHz, Power Operational Amplifier OPA564 offers a wider supply voltage (7V-24V) with significantly less voltage offset drift (µV/°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet OPA561 High-Current, High-Speed Operational Amplifier datasheet (Rev. F) PDF | HTML 27 Oct 2023
Application note Power Amplifier Stress and Power Handling Limitations 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA561 PSpice Model

SBOC017.ZIP (5 KB) - PSpice Model
Simulation model

OPA561 TINA-TI Reference Design

SBOM389.TSC (73 KB) - TINA-TI Reference Design
Simulation model

OPA561 TINA-TI Spice Model

SBOM388.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos