SNVAAA7 October   2024 LM5013 , LM5013-Q1 , LM5141 , LM5141-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1 , LM5145 , LM5145-Q1 , LM5146 , LM5146-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM5190-Q1 , LM65645-Q1 , LM70660 , LM706A0 , LM706A0-Q1 , LM70840 , LM70840-Q1 , LM70860 , LM70860-Q1 , LM70880 , LM70880-Q1 , LM76003 , LM76003-Q1 , LM76005 , LM76005-Q1 , TPS54360B , TPS54360B-Q1 , TPS54560 , TPS54560B , TPS54560B-Q1 , TPS54561 , TPS54561-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Efficiency and Thermals Comparison
  6. 3Design Size Comparison
  7. 4EMI and EMI Filter Comparison
  8. 5Other Design Considerations When Using Controllers and Converters
    1. 5.1 Power MOSFET Selection
    2. 5.2 Feature Set
    3. 5.3 Minimum On-Time for High Voltage Conversions
    4. 5.4 Power Inductor Consideration
  9. 6Summary
  10. 7References

Feature Set

Controllers can offer a variety of features that aren’t found in many converter designs. These features provide versatility and greater ease of use such as:

  • Adjustable current limit, which allows for the use of one device to be used across designs and loads with minimal BoM adjustment.
  • Internal or external compensation. While internal compensation is favored for design simplicity, external compensation can be considered when a customer wants to optimize their designs for load variation performance and stability or minimizing required output capacitance.
  • Fixed Vout settings, reducing BoM for common outputs such as 3.3V, 5V and 12V

Some converters like LM70880-Q1 include these controller-like features, offering greater versatility for various applications.