SLLA305A May   2010  – September 2023 ESD441 , TPD12S015 , TPD12S015A , TPD12S016 , TPD12S520 , TPD12S521 , TPD13S523 , TPD1E05U06 , TPD1E10B06 , TPD1E10B09 , TPD1E6B06 , TPD1S414 , TPD1S514 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3F303 , TPD3S014 , TPD3S044 , TPD4E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4EUSB30 , TPD4S010 , TPD4S012 , TPD4S014 , TPD4S1394 , TPD4S214 , TPD5E003 , TPD5S115 , TPD5S116 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD6F002 , TPD6F002-Q1 , TPD6F003 , TPD6F202 , TPD7S019 , TPD8E003 , TPD8F003 , TPD8S009

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device Summary
  6. 3Pin Configuration and Functions
  7. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings - JEDEC
    3. 4.3 ESD Ratings - AEC
    4. 4.4 ESD Ratings - IEC
    5. 4.5 ESD Ratings - ISO
    6. 4.6 Recommended Operating Conditions
    7. 4.7 Thermal Information
    8. 4.8 Electrical Characteristics
      1. 4.8.1 Reverse Standoff Voltage (VRWM)
      2. 4.8.2 Breakdown Voltage (VBR)
      3. 4.8.3 Leakage Current (ILEAK)
      4. 4.8.4 Dynamic Resistance (RDYN)
      5. 4.8.5 Line Capacitance (CL)
      6. 4.8.6 Clamping Voltage (VCLAMP)
    9. 4.9 Typical Characteristics
      1. 4.9.1 TLP Plot
      2. 4.9.2 ± 8kV Clamped IEC Waveform
      3. 4.9.3 Capacitance vs. Bias Voltage
      4. 4.9.4 Leakage Current vs. Temperature
      5. 4.9.5 Capacitance vs. Temperature
      6. 4.9.6 Insertion Loss
  8. 5Summary
  9. 6References
  10. 7Revision History

Device Summary

The front page of a data sheet provides an overview and highlights key features that are particular to the device. If a spec or package option stands out, then exploring more of the data sheet can be worthwhile. Also, not all end equipments and interfaces are listed for the device under applications, only the most common for the specific device.

In the example below, the ESD751/ESD761 data sheet has key areas to note highlighted. A few things to point out from looking at the data sheet, the 24-V working voltage, the ESD ratings (IEC61000-4-2), the 1.6-pF or 1.1-pF capacitance, and the packages the devices comes in.

GUID-20230822-SS0I-68P8-1DTF-RLJ0JN7H0GNP-low.png Figure 2-1 ESD751/ESD761 Front Page