SLLA305A May 2010 – September 2023 ESD441 , TPD12S015 , TPD12S015A , TPD12S016 , TPD12S520 , TPD12S521 , TPD13S523 , TPD1E05U06 , TPD1E10B06 , TPD1E10B09 , TPD1E6B06 , TPD1S414 , TPD1S514 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3F303 , TPD3S014 , TPD3S044 , TPD4E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4EUSB30 , TPD4S010 , TPD4S012 , TPD4S014 , TPD4S1394 , TPD4S214 , TPD5E003 , TPD5S115 , TPD5S116 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD6F002 , TPD6F002-Q1 , TPD6F003 , TPD6F202 , TPD7S019 , TPD8E003 , TPD8F003 , TPD8S009
Thermal information is standard in the majority of TI device data sheets. An example of a table that is found in most ESD protection device data sheets is shown in Table 4-8. The most commonly reported metric is the junction to ambient thermal resistance, RθJA. This metric measures the thermal performance of an IC package mounted on a specific test coupon and is intended to be used to compare the thermal performance of a package for a TI part to other companies. For more detail into the specifics of each thermal metric, refer to the application note Semiconductor and IC Package Thermal Metrics.
THERMAL METRIC | ESD451 | UNIT | |
---|---|---|---|
DPL (X2SON) | |||
2 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 356.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 201.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 136.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 135.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | NA | °C/W |