SNVAAA7 October 2024 LM5013 , LM5013-Q1 , LM5141 , LM5141-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1 , LM5145 , LM5145-Q1 , LM5146 , LM5146-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM5190-Q1 , LM65645-Q1 , LM70660 , LM706A0 , LM706A0-Q1 , LM70840 , LM70840-Q1 , LM70860 , LM70860-Q1 , LM70880 , LM70880-Q1 , LM76003 , LM76003-Q1 , LM76005 , LM76005-Q1 , TPS54360B , TPS54360B-Q1 , TPS54560 , TPS54560B , TPS54560B-Q1 , TPS54561 , TPS54561-Q1
While controller designs boast design flexibility this typically also means increased design complexity, one aspect of this is the MOSFET selection. The choice of MOSFETs has significant impact on a controller designs’ performance and has various specifications that must be accounted for including:
It takes a considerable amount of time and design effort to choose suitable Power MOSFETs. Table 5-1 is a typical table shown in data sheets that outline all the power losses that must be accounted for when selecting MOSFETs for a controller design. Converters skip this design process and have better characterizations of their performance.
Power Loss Mode | High-Side MOSFET | Low-Side MOSFET |
---|---|---|
MOSFET conduction | ||
MOSFET switching | Negligible | |
MOSFET gate drive | ||
MOSFET output charge | Negligible | |
Body diode conduction | N/A | |
Body diode reverse recovery |