DS15EA101

ACTIVE

DS15EA101 0.15 to 1.5 Gbps adaptive cable equalizer with LOS detection

Product details

Function Equalizer Protocols General purpose Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3, 5 Signaling rate (Mbps) 1500 Input signal CML, LVDS, PECL Output signal CML, LVDS, PECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer Protocols General purpose Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3, 5 Signaling rate (Mbps) 1500 Input signal CML, LVDS, PECL Output signal CML, LVDS, PECL Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RGH) 16 16 mm² 4 x 4
  • Automatic Equalization of Coaxial, Twin-Ax and Twisted Pair Cables
  • High Data Rates: 150 Mbps to 1.5+ Gbps
  • Up to 35 dB of Boost at 750 MHz
  • LOS Detection and Output Enable
  • Single-Ended or Differential Input
  • 50Ω Differential Outputs
  • Low Power Operation, 210 mW (typ) at 1.5 Gbps
  • Industrial -40°C to +85°C Temperature
  • Space-Saving 4 x 4 mm WQFN-16 Package

All trademarks are the property of their respective owners.

  • Automatic Equalization of Coaxial, Twin-Ax and Twisted Pair Cables
  • High Data Rates: 150 Mbps to 1.5+ Gbps
  • Up to 35 dB of Boost at 750 MHz
  • LOS Detection and Output Enable
  • Single-Ended or Differential Input
  • 50Ω Differential Outputs
  • Low Power Operation, 210 mW (typ) at 1.5 Gbps
  • Industrial -40°C to +85°C Temperature
  • Space-Saving 4 x 4 mm WQFN-16 Package

All trademarks are the property of their respective owners.

The DS15EA101 is an adaptive equalizer optimized for equalizing data transmitted over copper cables. The DS15EA101 operates over a wide range of data rates from 150 Mbps to 1.5+ Gbps and automatically adapts to equalize any cable length from zero meters to lengths that attenuate the signal by 35 dB at 750 MHz.

The DS15EA101 allows either single-ended or differential input drive. This enables equalization of coaxial cables as well as differential twin-ax and twisted pair cables.

Additional features include an LOS output and an output enable which, when tied together, disable the output when no signal is present.

The DS15EA101 is powered from a single 3.3V supply and consumes 210 mW at 1.5 Gbps. It operates over the full −40°C to +85°C industrial temperature range and is available in a space saving 4 x 4 mm WQFN-16 package which allows for high density placement of components in multi-channel applications.

The DS15EA101 is an adaptive equalizer optimized for equalizing data transmitted over copper cables. The DS15EA101 operates over a wide range of data rates from 150 Mbps to 1.5+ Gbps and automatically adapts to equalize any cable length from zero meters to lengths that attenuate the signal by 35 dB at 750 MHz.

The DS15EA101 allows either single-ended or differential input drive. This enables equalization of coaxial cables as well as differential twin-ax and twisted pair cables.

Additional features include an LOS output and an output enable which, when tied together, disable the output when no signal is present.

The DS15EA101 is powered from a single 3.3V supply and consumes 210 mW at 1.5 Gbps. It operates over the full −40°C to +85°C industrial temperature range and is available in a space saving 4 x 4 mm WQFN-16 package which allows for high density placement of components in multi-channel applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS15EA101 0.15 to 1.5 Gbps Adaptive Cable Equalizer with LOS Detection datasheet (Rev. H) 12 Apr 2013
Application note DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 29 Apr 2013
Application note Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 26 Apr 2013
User guide DS15BA101 DS15EA101 Cable 25 Jan 2012
Application note Signal Integrity Eval of Bourns Lightning Protection Solutions w/HS Interfaces 08 Jan 2010
Application note Extending the Signal Path Over Data Trans Lines Using LVDS Signal Conditioning 02 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos