Home Interface Serial digital interface (SDI) ICs

LMH1297

ACTIVE

12G UHD-SDI bi-directional I/O with integrated reclocker

Product details

Function Cable driver, Cable driver with reclocker, Config I/O, Equalizer, Equalizer with reclocker Supply voltage (V) 2.5 Power consumption (mW) 300 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
Function Cable driver, Cable driver with reclocker, Config I/O, Equalizer, Equalizer with reclocker Supply voltage (V) 2.5 Power consumption (mW) 300 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
WQFN (RTV) 32 25 mm² 5 x 5
  • User-configurable adaptive cable equalizer or cable driver with integrated reclocker
  • Supports ST-2082-1 (12G), ST-2081-1 (6G), ST-424 (3G), ST-292 (HD), and ST-259 (SD)
  • Compatible with DVB-ASI and AES10 (MADI)
  • Integrated reclocker locks to SMPTE rates of 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or divide-by-1.001 sub-rates and 270 Mbps
  • On-chip 75-Ω termination and return loss compensation network
  • EQ (equalizer) mode:
    • Adaptive cable equalizer with integrated reclocker
    • 100-Ω output driver with de-emphasis
    • Reclocked 75-Ω loop-through output
    • EQ mode cable reach (Belden 1694A, SDI_OUT disabled):
      • 75 m at 11.88 Gbps
      • 120 m at 5.94 Gbps
      • 200 m at 2.97 Gbps
      • 300 m at 1.485 Gbps
      • 600 m at 270 Mbps
  • Cable driver (CD) mode:
    • Dual differential output cable drivers with integrated reclocker
    • Adaptive PCB input equalizer
    • Reclocked 100-Ω loopback output
  • Automatic pre-emphasis and slew rate control on 75-Ω outputs
  • Polarity inversion on 75-Ω and 100-Ω outputs
  • Automatic power save in absence of input signal
    • Power dissipation: 25 mW (typical)
  • Power-down control through ENABLE pin
  • Single 2.5-V supply
    • EQ mode power dissipation: 275 mW (typical)
    • CD mode power dissipation: 305 mW (typical)
  • Programmable through pins, SPI, or SMBus interface
  • –40°C to +85°C operating temperature range
  • 5-mm × 5-mm, 32-Pin QFN package
  • User-configurable adaptive cable equalizer or cable driver with integrated reclocker
  • Supports ST-2082-1 (12G), ST-2081-1 (6G), ST-424 (3G), ST-292 (HD), and ST-259 (SD)
  • Compatible with DVB-ASI and AES10 (MADI)
  • Integrated reclocker locks to SMPTE rates of 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or divide-by-1.001 sub-rates and 270 Mbps
  • On-chip 75-Ω termination and return loss compensation network
  • EQ (equalizer) mode:
    • Adaptive cable equalizer with integrated reclocker
    • 100-Ω output driver with de-emphasis
    • Reclocked 75-Ω loop-through output
    • EQ mode cable reach (Belden 1694A, SDI_OUT disabled):
      • 75 m at 11.88 Gbps
      • 120 m at 5.94 Gbps
      • 200 m at 2.97 Gbps
      • 300 m at 1.485 Gbps
      • 600 m at 270 Mbps
  • Cable driver (CD) mode:
    • Dual differential output cable drivers with integrated reclocker
    • Adaptive PCB input equalizer
    • Reclocked 100-Ω loopback output
  • Automatic pre-emphasis and slew rate control on 75-Ω outputs
  • Polarity inversion on 75-Ω and 100-Ω outputs
  • Automatic power save in absence of input signal
    • Power dissipation: 25 mW (typical)
  • Power-down control through ENABLE pin
  • Single 2.5-V supply
    • EQ mode power dissipation: 275 mW (typical)
    • CD mode power dissipation: 305 mW (typical)
  • Programmable through pins, SPI, or SMBus interface
  • –40°C to +85°C operating temperature range
  • 5-mm × 5-mm, 32-Pin QFN package

The LMH1297 is a 12G UHD-SDI 75-Ω bidirectional I/O with integrated reclocker. This device can be configured either in input mode as an adaptive cable equalizer or in output mode as a dual cable driver, allowing system designers the flexibility to use a single BNC either as an input or output port, simplifying UHD video hardware designs. The integrated reclocker locks to all supported SMPTE data rates up to 11.88 Gbps in both modes. The bidirectional I/O has an on-chip 75-Ω termination and return loss compensation network that meets the stringent SMPTE return loss requirements.

An additional 75-Ω driver output allows the LMH1297 to support a variety of system functions. In EQ (Equalizer) mode, this second 75-Ω driver can be used as a loop-through output. In Cable Driver (CD) mode, this 75-Ω driver can be used as a second fan-out cable driver. The host-side 100-Ω driver can also be used as a loop-back output in CD mode for monitoring purposes.

The LMH1297 is a 12G UHD-SDI 75-Ω bidirectional I/O with integrated reclocker. This device can be configured either in input mode as an adaptive cable equalizer or in output mode as a dual cable driver, allowing system designers the flexibility to use a single BNC either as an input or output port, simplifying UHD video hardware designs. The integrated reclocker locks to all supported SMPTE data rates up to 11.88 Gbps in both modes. The bidirectional I/O has an on-chip 75-Ω termination and return loss compensation network that meets the stringent SMPTE return loss requirements.

An additional 75-Ω driver output allows the LMH1297 to support a variety of system functions. In EQ (Equalizer) mode, this second 75-Ω driver can be used as a loop-through output. In Cable Driver (CD) mode, this 75-Ω driver can be used as a second fan-out cable driver. The host-side 100-Ω driver can also be used as a loop-back output in CD mode for monitoring purposes.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos