SCANSTA111
- True IEEE 1149.1 Hierarchical and Multidrop Addressable Capability
- The 7 Slot Inputs Support Up to 121 Unique Addresses, an Interrogation Address, Broadcast Address, and 4 Multi-Cast Group Addresses (Address 000000 is Reserved)
- 3 IEEE 1149.1-Compatible Configurable Local Scan Ports
- Mode Register0 Allows Local TAPs to be Bypassed, Selected for Insertion Into the Scan Chain Individually, or Serially in Groups of Two or Three
- Transparent Mode can be Enabled with a Single Instruction to Conveniently Buffer the Backplane IEEE 1149.1 Pins to those on a Single Local Scan Port
- LSP ACTIVE Outputs Provide Local Port Enable Signals for Analog Busses Supporting IEEE 1149.4.
- General Purpose Local Port Pass-Through Bits are Useful for Delivering Write Pulses for FPGA Programming or Monitoring Device Status.
- Known Power-Up State
- TRST on All Local Scan Ports
- 32-Bit TCK Counter
- 16-Bit LFSR Signature Compactor
- Local TAPs can become TRI-STATE via the OE Input to Allow an Alternate Test Master to Take Control of the Local TAPs (LSP0-2 Have a TRI-STATE Notification Output)
- 3.0-3.6V VCC Supply Operation
- Power-Off High Impedance Inputs and Outputs
- Supports Live Insertion/Withdrawal
All trademarks are the property of their respective owners.
The SCANSTA111 extends the IEEE Std. 1149.1 test bus into a multidrop test bus environment. The advantage of a multidrop approach over a single serial scan chain is improved test throughput and the ability to remove a board from the system and retain test access to the remaining modules. Each SCANSTA111 supports up to 3 local IEEE 1149.1 scan rings which can be accessed individually or combined serially. Addressing is accomplished by loading the instruction register with a value matching that of the Slot inputs. Backplane and inter-board testing can easily be accomplished by parking the local TAP Controllers in one of the stable TAP Controller states via a Park instruction. The 32-bit TCK counter enables built in self test operations to be performed on one port while other scan chains are simultaneously tested.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SCANSTA111 Enhanced SCAN Bridge Multidrop Addressable IEEE 1149.1 (JTAG) Port datasheet (Rev. K) | 12 Apr 2013 | |
Application note | AN-1259 SCANSTA112 Designer's Reference (Rev. H) | 26 Apr 2013 | ||
Application note | AN-1312 SCANSTA111/SCANSTA112 Scan Bridge Timing (Rev. B) | 26 Apr 2013 | ||
Application note | Simplified Program of Xilinx Devices Using a SCANSTA111/112 JTAG Scan Chain Mux (Rev. C) | 26 Apr 2013 | ||
Application note | Simplified Programming of Altera FPGAs Using CSANSTA111/112 JTAG Scan Chain Mux (Rev. D) | 26 Apr 2013 | ||
Application note | JTAG Advanced Capabilities and System Design | 19 Mar 2009 | ||
Application note | Partition IEEE 1149.1 SCAN Chains for Manageability! | 06 Mar 2003 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (NZA) | 49 | Ultra Librarian |
TSSOP (DGG) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.