SN75LVCP422

ACTIVE

2-channel SATA 3-Gbps redriver

Product details

Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbpp) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbpp) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • Data Rates up to 3 Gbps
  • SATA Gen 2.6, eSATA Compliant
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Pre-Emphasis
  • Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW Typ
    • <5 mW in Sleep Mode
    • 15% Typ Lower Power in Auto Low Power Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 8000V
    • CDM: 1500V
    • MM: 200V
  • 20-Pin SSOP Package
  • Pin Compatible with PI2EQX3211A and PI2EQX3211B
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers, and Workstations

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

  • Data Rates up to 3 Gbps
  • SATA Gen 2.6, eSATA Compliant
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Pre-Emphasis
  • Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW Typ
    • <5 mW in Sleep Mode
    • 15% Typ Lower Power in Auto Low Power Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 8000V
    • CDM: 1500V
    • MM: 200V
  • 20-Pin SSOP Package
  • Pin Compatible with PI2EQX3211A and PI2EQX3211B
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers, and Workstations

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

The SN75LVCP422 is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3 Gbps. The device complies with SATA specification revision 2.6 and eSATA requirements.

The SN75LVCP422 operates from a single 3.3-V supply. Integrated 100- line termination and self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector, which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per SATA spec.

The SN75LVCP422 handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

The SN75LVCP422 is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3 Gbps. The device complies with SATA specification revision 2.6 and eSATA requirements.

The SN75LVCP422 operates from a single 3.3-V supply. Integrated 100- line termination and self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector, which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per SATA spec.

The SN75LVCP422 handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN75LVCP412CD ACTIVE 2-channel SATA 3-Gbps redriver with cable detect lncludes fully integrated cable detect feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Two Channel SATA 3-Gbps Redriver datasheet 08 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos