A newer version of this product is available
Pin-for-pin with same functionality to the compared device
ATL432
- Adjustable Regulated Output of 2.5V to 36V
- Very-Low Operating Current
- IKA(min) = 35µA (Maximum)
- IREF = 150nA (Maximum)
- Internally Compensated for Stability
- Stable With No Capacitive Load
- Reference Voltage Tolerances at 25°C
- 0.5% for B Grade
- 1% for A Grade
- Typical Temperature Drift
- 5mV (–40°C to +85°C); I Version
- 6mV (–40°C to +125°C); Q Version
- Extended Cathode Current Range 35µA to 100mA
- Low Output Impedance of 0.3Ω (Maximum)
The ATL431 and ATL432 are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and industrial temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5V) and 36V, with two external resistors. These devices have a typical output impedance of 0.05Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.
The ATL43x has > 20x improvement cathode current range over its TL43x predecessor. It also is stable with a wider range of load capacitance types and values.
ATL431 and ATL432 are the exact same parts but with different pinouts and order numbers. The ATL43x is offered in two grades, with initial tolerances (at 25°C) of 0.5%, 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures consistent voltage regulation over the entire temperature range.
The ATL43xxI devices are characterized for operation from –40°C to +85°C, and the ATL43xxQ devices are characterized for operation from –40°C to +125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ATL431EVM-001 — ATL431 adjustable shunt regulator evaluation module
The ATL431EVM-001 evaluation module (EVM) features the functionality and adjustability of the ATL431 by letting you program the cathode voltage with various resistor values. You can also set the cathode current using the various resistors in series with the supply. (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.