CSD23381F4
-12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 175 mOhm, gate ESD protection
Data sheet
CSD23381F4
- Ultra-low on-resistance
- Ultra-low Qg and Qgd
- High operating drain current
- Ultra-small footprint (0402 case size)
- 1.0 mm × 0.6 mm
- Ultra-low profile
- Maximum height: 0.36 mm
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
This 150 mΩ, 12 V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
.
.
.
.
.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
No results found. Please clear your search and try again.
View all 10 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD23381F4 12-V P-Channel FemtoFET™ MOSFET datasheet (Rev. G) | PDF | HTML | 10 Mar 2022 |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Solving Assembly Issues with Chip Scale Power MOSFETs | PDF | HTML | 14 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
More literature | WCSP Handling Guide | 07 Nov 2019 | ||
Technical article | The real secret to become a better cook. Integrate smart scale technology in kitch | PDF | HTML | 25 Oct 2016 | |
Design guide | FemtoFET Surface Mount Guide (Rev. D) | 07 Jul 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Reference designs
TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design
TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)
Reference designs
PMP9753 — Energy Buffering for Long-Life Battery Applications Reference Design
Long-Life Batteries like LiSOCl2 chemistry are unable to provide currents higher than e.g. 20mA. They furthermore suffer with reduced operation runtimes when higher currents are drawn. This application concept shows a proven reference design for a combination of TPS62740 and a Super-Capacitor (...)
Reference designs
TIDA-00765 — 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design
TIDA-00765 is a less than 100nVpp analog front end for resistive strain gauge bridge load cell-based weight and vibration measurement. It is ideally suited for appliances, which require high-resolution due to large dynamic range or have considerable weight offset. In the face of significant levels (...)
Reference designs
TIDA-00449 — 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design
This reference design is ready tested for 10 cells in series battery pack monitoring, balancing and protection for power tools. Power tools increasingly use highly power-dense Li-Ion or Li-Iron phosphate cells based battery packs that need to be protected from explosion due to incorrect charging or (...)
Reference designs
PMP9763 — Smart Meter Power Management Solution with Energy Buffering Reference Design
Smart Wireless Sensors are typically powered by Long-Life Batteries Like LiSoCl2 chemistry which are limited in current. However, these sensors require high current pulses for transmitting the gathered data wirelessly. This Reference Design provides a solution for powering the MCU with reduced (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PICOSTAR (YJC) | 3 | Ultra Librarian |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.