28-pin (RUY) package image

DRV8328BRUYR AKTIV

Dreiphasiger 60-V-Gate-Treiber für 1000/2000 mA

AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Catalog
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls NIPDAU
MSL-Rating/Spitzenrückfluss Level-1-260C-UNLIM
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins WQFN (RUY) | 28
Betriebstemperaturbereich (°C) -40 to 125
Gehäusemenge | Träger 5.000 | LARGE T&R

Merkmale von DRV8328

  • 65-V Three Phase Half-Bridge Gate Driver
    • Drives 3 High-Side and 3 Low-Side N-Channel MOSFETs (NMOS)
    • 4.5 to 60-V Operating Voltage Range
    • Supports 100% PWM Duty Cycle with Trickle Charge pump
  • Bootstrap based Gate Driver Architecture
    • 1000-mA Maximum Peak Source Current
    • 2000-mA Maximum Peak Sink Current
  • Hardware interface provides simple configuration
  • Ultra-low power sleep mode <1 uA at 25 ̊C
  • 4-ns (typ) propagation delay matching between phases
  • Independent driver shutdown path (DRVOFF)
  • 65-V tolerant wake pin (nSLEEP)
  • Supports negative transients upto -10V on SHx
  • 6x and 3x PWM Modes
  • Supports 3.3-V, and 5-V Logic Inputs
  • Accurate LDO (AVDD), 3.3 V ±3%, 80 mA
  • Compact QFN Packages and Footprints
  • Adjustable VDS overcurrent threshold through VDSLVL pin
  • Adjustable deadtime through DT pin
  • Efficient System Design With Power Blocks
  • Integrated Protection Features
    • PVDD Undervoltage Lockout (PVDDUV)
    • GVDD Undervoltage (GVDDUV)
    • Bootstrap Undervoltage (BST_UV)
    • Overcurrent Protection (VDS_OCP, SEN_OCP)
    • Thermal Shutdown (OTSD)
    • Fault Condition Indicator (nFAULT)

Beschreibung von DRV8328

The DRV8328 family of devices is an integrated gate driver for three-phase applications. The devices provide three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The device generates the correct gate drive voltages using an internal charge pump and enhances the high-side MOSFETs using a bootstrap circuit. A trickle charge pump is included to support 100% duty cycle. The Gate Drive architecture supports peak gate drive currents up to 1-A source and 2-A sink. The DRV8328 can operate from a single power supply and supports a wide input supply range of 4.5 to 60 V.

The 6x and 3x PWM modes allow for simple interfacing to controller circuits. The device has integrated accurate 3.3-V LDO that can be used to power external controller and can be used as reference for CSA. The configuration settings for the device are configurable through hardware (H/W) pins.

A low-power sleep mode is provided to achieve low quiescent current by shutting down most of the internal circuitry. Internal protection functions are provided for undervoltage lockout, GVDD fault, MOSFET overcurrent, MOSFET short circuit, and overtemperature. Fault conditions are indicated on nFAULT pin.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren