Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TLV9102
- Rail-to-rail input and output
- Wide bandwidth: 1.1-MHz GBW
- Low quiescent current: 120 µA per amplifier
- Low offset voltage: ±300 µV
- Low offset voltage drift: ±0.6 µV/°C
- Low noise: 28 nV/√Hz at 10 kHz
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- High slew rate: 4.5 V/µs
- Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
- Robust EMIRR performance: 77 dB at 1.8 GHz
Beschreibung von TLV9102
The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purpose operational amplifiers. This family offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), low offset drift (±0.6 µV/°C, typ), and 1.1-MHz bandwidth.
Wide differential and common-mode input-voltage range, high output current (±80 mA, typ), high slew rate (4.5 V/µs, typ), low power operation (115 µA, typ) and shutdown functionality make the TLV910x a robust, low-power, high-performance operational amplifier for industrial applications.
The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from –40°C to 125°C.