Información de empaque
Encapsulado | Pines HTSSOP (PWP) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 2,000 | LARGE T&R |
Características para DRV2510-Q1
- AEC-Q100 Qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, T A
- Wide operating voltage ( 4.5 V - 18 V)
- Integrated load-dump protection (40 V)
- High current drive ( 3 A Peak)
- Low R DS(on), full H-bridge output
- Integrated diagnostics
- Integrated fault protection
- 40-V Load dump protection per ISO-7637-2
- Short-circuit protection
- Over-temperature protection
- Over-voltage and under-voltage protection
- Fault reporting
- Analog input
- I 2C communication
- Dedicated interrupt pin
- ISO9000: 2002 TS16949 certified
Descripción de DRV2510-Q1
The DRV2510-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.
The output stage consists of a full H-bridge capable of delivering 3 A of peak current.
The DRV2510-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.
The DRV2510-Q1 device is automotive qualified. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the actuator through the digital interface.