Información de empaque
Encapsulado | Pines SOIC (DW) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 25 | TUBE |
Características para SN74AC245
- VCC operation of 2V to 6V
- Inputs accept voltages to 6V
- Max tpd of 7ns at 5V
Descripción de SN74AC245
The AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.