Información de empaque
Encapsulado | Pines SOIC (D) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 50 | TUBE |
Características para SN74AHCT04
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mAper JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Descripción de SN74AHCT04
The SNx4AHCT04 devices contain six independent inverters. These devices perform the Boolean function Y = A.