Información de empaque
Encapsulado | Pines VQFN (RHL) | 24 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 1,000 | LARGE T&R |
Características para SN74AVC8T245
- Latch-up performance exceeds 100 mA per JESD 78, Class II
- ESD protection exceeds JESD 22:
- 8000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Control inputs V IH/V IL levels are referenced to V CCA voltage
- V CC isolation feature – if either V CC input is at GND, all I/O ports are in the high-impedance state
- I off supports partial power-down mode operation
- Fully configurable dual-rail design allows each port to operate over the full 1.4-V to 3.6-V power-supply range
- I/Os are 4.6-V tolerant
- Maximum data rates:
- 170Mbps (V CCA < 1.8 V or V CCB < 1.8 V)
- 320Mbps (V CCA ≥ 1.8 V and V CCB ≥ 1.8 V)
Descripción de SN74AVC8T245
This 8-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC8T245 is optimized to operate with V CCA/V CCB set at 1.4 V to 3.6 V. The device is operational with V CCA and V CCB as low as 1.2 V. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track V CCB. V CCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.
The SN74AVC8T245 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the outputs so the buses are effectively isolated.
The SN74AVC8T245 is designed so that the control pins (DIR and OE) are supplied by V CCA.
The SN74AVC8T245 is compatible with a single-supply system and can be replaced later with a 245 function, with minimal printed circuit board redesign.
This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.
The V CC isolation feature allows both ports to be in the high-impedance state when either V CC input is at GND.
To put the device into the high-impedance state during power up or power down, tie OE to V CC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.