Información de empaque
Encapsulado | Pines WQFN (BQB) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para SN74HCS365-Q1
- AEC-Q100
qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Available in wettable flank QFN (W BQB) package
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
Descripción de SN74HCS365-Q1
The SN74HCS365-Q1 contains six independent buffers with Schmitt-trigger inputs and 3-state outputs. All channels are placed into the high-impedance mode when either of the output enable (OE) pins are set to the high state.