패키징 정보
패키지 | 핀 HTSSOP (PWP) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
ALM2402F-Q1의 주요 특징
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional-Safety Capable
- Low offset voltage: 1 mV (typical)
- High output current drive: 400 mA, continuous (per channel)
- Replaces discrete op amps and transistors
- Wide supply range for both supplies (up to 16 V)
- Overtemperature shutdown
- Current limit
- Shutdown pin for low IQ applications
- Stable with large capacitive loads
- 2-MHz gain bandwidth with 3.4-V/µs slew rate
- Internal RF/EMI filter
- Package: 14-pin HTSSOP (PWP)
ALM2402F-Q1에 대한 설명
The ALM2402F-Q1 is a dual-power op amp with features and performance that make this device preferable for resolver-based automotive applications. The high gain bandwidth and slew rate of the device, along with a continuous high-output current-drive capability, make this device an excellent choice to provide a low distortion and differential high amplitude excitation required for modern resolvers. Current limiting and overtemperature detection enhance overall system robustness when driving analog signals over wires that are susceptible to faults.
The ALM2402F-Q1 rail-to-rail output, enabled by the low Rds(on) PMOS and NMOS transistors, keeps the power dissipation low. The small HTSSOP package with thermal pad and low RθJA allows users to deliver high currents to loads while minimizing board space. This minimized board space is one of the key advantages offered by the ALM2402F-Q1 when used in modern hybrid and electric vehicles.
The ALM2402F-Q1 maximum output voltage is determined using the Maximum Output Voltage vs Frequency plot at the bottom of this page.