패키징 정보
패키지 | 핀 TO-92 (LPG) | 3 |
작동 온도 범위(°C) -40 to 150 |
패키지 수량 | 캐리어 3,000 | AMMO |
DRV5013-Q1의 주요 특징
- AEC-Q100 qualified for automotive applications:
- DRV5013xxQ grade 1: TA = –40°C to 125°C (see Device Nomenclature)
- DRV5013xxE grade 0: TA = –40°C to 150°C (see Device Nomenclature)
- Digital bipolar-latch Hall sensor
- Superior temperature stability
- BOP ±10% over temperature
- Multiple sensitivity options (BOP / BRP)
- ±1.3 mT (FA, see Device Nomenclature)
- ±2.7 mT (AD, see Device Nomenclature)
- ±6 mT (AG, see Device Nomenclature)
- ±12 mT (BC, see Device Nomenclature)
- Supports a wide voltage range
- 2.7 V to 38 V
- No external regulator required
- Open-drain output (30-mA sink)
- Fast 35-µs power-on time
- Small package and footprint
- Surface mount 3-pin SOT-23 (DBZ)
- 2.92 mm × 2.37 mm
- Through-hole 3-pin TO-92 (LPG)
- 4.00 mm × 3.15 mm
- Surface mount 3-pin SOT-23 (DBZ)
-
Protection features:
- Reverse supply protection (up to –22 V)
- Supports up to 40-V load dump
- Output short-circuit protection
- Output current limitation
- OUT short to battery protection
DRV5013-Q1에 대한 설명
The DRV5013-Q1 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.7 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.