패키징 정보
패키지 | 핀 VSSOP (DGK) | 8 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
INA225-Q1의 주요 특징
- AEC-Q100 qualified:
- Temperature grade 1: –40 °C to +125 °C
- HBM ESD classification 2
- CDM ESD classification C4B
- Functional Safety-Capable
- Wide common-mode range: 0 V to 36 V
- Offset voltage: ±150 µV (maximum, all gains)
- Offset voltage drift: 0.5 µV/°C (maximum)
- Gain accuracy, over temperature (maximum):
- 25 V/V, 50 V/V: ±0.15%
- 100 V/V: ±0.2%
- 200 V/V: ±0.3%
- 10-ppm/°C gain drift
- Bandwidth: 250 kHz (gain = 25 V/V)
- Programmable gains:
- G1 = 25 V/V
- G2 = 50 V/V
- G3 = 100 V/V
- G4 = 200 V/V
- Quiescent current: 350 µA (maximum)
- Package: 8-pin VSSOP
INA225-Q1에 대한 설명
The INA225-Q1 is a voltage-output, current-sense amplifier that senses drops across current-sensing resistors at common-mode voltages that vary from 0 V to 36 V, independent of the supply voltage. The device is a bidirectional, current-shunt monitor that allows an external reference to be used to measure current flowing in both directions across a current-sensing resistor.
Four discrete gain levels are selectable using the two gain-select terminals (GS0 and GS1) to program gains of 25 V/V, 50 V/V, 100 V/V, and 200 V/V. The low-offset, zero-drift architecture and precision gain values enable current-sensing with maximum drops across the shunt as low as 10 mV of full-scale, while maintaining very high accuracy measurements over the entire operating temperature range.
The device operates from a single +2.7-V to +36-V power supply, drawing a maximum of 350 µA of supply current. The device is specified over the extended operating temperature range of –40 °C to +125 °C, and is offered in a VSSOP-8 package.