Home Power management Power switches Ideal diode/ORing controllers

LM74502H

ACTIVE

3.2-V to 65-V industrial RPP controller with load disconnect, OVP, and high gate drive

Product details

Vin (min) (V) 3.2 Vin (max) (V) 65 Number of channels 1 Features Enable, Inrush current control, Overvoltage protection, Reverse polarity protection Iq (typ) (mA) 0.06 Iq (max) (mA) 0.11 FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 100 Design support EVM Rating Catalog Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.001 Device type Reverse polarity protector Product type Reverse polarity protector
Vin (min) (V) 3.2 Vin (max) (V) 65 Number of channels 1 Features Enable, Inrush current control, Overvoltage protection, Reverse polarity protection Iq (typ) (mA) 0.06 Iq (max) (mA) 0.11 FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 100 Design support EVM Rating Catalog Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.001 Device type Reverse polarity protector Product type Reverse polarity protector
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V input reverse voltage rating
  • Integrated charge pump to drive
    • External back-to-back N-Channel MOSFETs
    • External high side switch MOSFET

    • External reverse polarity protection MOSFET

  • Gate drive variants
    • LM74502: 60-µA peak gate drive source capacity
    • LM74502H: 11-mA peak gate drive source capacity
  • 2.3-A peak gate sink current capacity
  • Enable pin feature
  • 45-µA typical operating quiescent current (EN/UVLO = High)
  • 1-µA shutdown current (EN/UVLO = Low)
  • Adjustable overvoltage and undervoltage protection
  • –40°C to +125°C ambient operating temperature range
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V input reverse voltage rating
  • Integrated charge pump to drive
    • External back-to-back N-Channel MOSFETs
    • External high side switch MOSFET

    • External reverse polarity protection MOSFET

  • Gate drive variants
    • LM74502: 60-µA peak gate drive source capacity
    • LM74502H: 11-mA peak gate drive source capacity
  • 2.3-A peak gate sink current capacity
  • Enable pin feature
  • 45-µA typical operating quiescent current (EN/UVLO = High)
  • 1-µA shutdown current (EN/UVLO = Low)
  • Adjustable overvoltage and undervoltage protection
  • –40°C to +125°C ambient operating temperature range
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm

The LM74502, LM74502H is a controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs to realize a low loss reverse polarity protection and load disconnect solution. The device can also be configured to drive high side MOSFET as a load switch with overvoltage protection . The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V input systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502, LM74502H does not have reverse current blocking and is suitable for input reverse polarity protection only.

The LM74502 controller provides a charge pump gate drive for an external N-channel MOSFET. with the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502 and LM74502H offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these fault events. The devices are available in a 2.9 mm × 1.6 mm 8-pin DDF package and are specified over a –40°C to +125°C temperature range.

The LM74502, LM74502H is a controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs to realize a low loss reverse polarity protection and load disconnect solution. The device can also be configured to drive high side MOSFET as a load switch with overvoltage protection . The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V input systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502, LM74502H does not have reverse current blocking and is suitable for input reverse polarity protection only.

The LM74502 controller provides a charge pump gate drive for an external N-channel MOSFET. with the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502 and LM74502H offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these fault events. The devices are available in a 2.9 mm × 1.6 mm 8-pin DDF package and are specified over a –40°C to +125°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM74502 ACTIVE 3.2-V to 65-V industrial RPP controller with load disconnect and OVP A reverse polarity protector controller with load disconnect and OVP which offers lower gate drive.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM74502, LM74502H Low IQ High Side Switch Controller with Reverse Polarity and Overvoltage Protection datasheet (Rev. A) PDF | HTML 06 May 2022
Application brief Three Ways to Use High Side Switch Driver Using LM74502 PDF | HTML 20 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74502EVM — LM74502 and LM74502H evaluation module for ideal diode controller

LM74502EVM is an evaluation module for evaluating the performance of the ideal  diode controller with switched output, LM74502 and LM74502H. The LM74502 ideal diode controllers drive and control external back-to-back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

FET-INRUSH-SOA-CALC FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware

Supported products & hardware

Products
Ideal diode/ORing controllers
LM7481-Q1 Automotive ideal diode controller with active rectification driving B2B NFETs LM7481 3-V to 65-V back-to-back NFET ideal diode controller with high gate drive, -55°C to 125°C LM74502-Q1 Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 60 μA LM74502 3.2-V to 65-V industrial RPP controller with load disconnect and OVP LM74502H 3.2-V to 65-V industrial RPP controller with load disconnect, OVP, and high gate drive LM74502H-Q1 Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 11 mA LM74720-Q1 Automotive, low IQ ideal diode controller with active rectification and load dump protection LM74721-Q1 Automotive, TVS less low IQ reverse battery protection ideal diode controller, active rectification LM74722-Q1 Automotive, low IQ ideal diode controller with 200-khz active rectification and load dump protection LM7480-Q1 3-V to 65-V, automotive ideal diode controller driving back to back NFETs LM7480 3-V to 65-V back-to-back NFET ideal diode controller, -55°C to 125°C
High-side switch controllers
TPS4800-Q1 Automotive 100-V low IQ high side driver with protection and diagnostics TPS4810-Q1 Automotive, 100V low IQ dual high-side driver with short circuit protection and diagnostics TPS4811-Q1 Automotive 3.5V to 100V high-side driver with protection and diagnostics TPS1200-Q1 Automotive 45-V low IQ high side driver with protection and diagnostics TPS1210-Q1 Automotive 45-V low IQ dual high-side driver with short circuit protection and diagnostics TPS1211-Q1 Automotive 3.5V to 45V high-side driver with protection and diagnostics TPS1213-Q1 Automotive 45V low IQ high-side driver with low power mode and adjustable short circuit protection
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos