Product details

Output frequency (MHz) 1.2, 12.288, 16, 20, 24.576, 25, 27, 30, 33.33, 33.333, 40, 48, 50, 74.25, 100, 108, 125, 156.25, 200 Output type LVCMOS Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Jitter (ps) 0.2 Operating temperature range (°C) -40 to 105
Output frequency (MHz) 1.2, 12.288, 16, 20, 24.576, 25, 27, 30, 33.33, 33.333, 40, 48, 50, 74.25, 100, 108, 125, 156.25, 200 Output type LVCMOS Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Jitter (ps) 0.2 Operating temperature range (°C) -40 to 105
VSON (DLE) 4 8 mm² 3.2 x 2.5 VSON (DLF) 4 5 mm² 2.5 x 2
  • High-performance differential and single-ended output Oscillator, supporting any fixed frequency within the below range:
    • LMK6D: 1MHz to 400MHz, LVDS output
    • LMK6H: 1MHz to 400MHz, HCSL output
    • LMK6P: 1MHz to 400MHz, LVPECL output
    • LMK6C: 1MHz to 200MHz, LVCMOS output
  • Ultra-low jitter:
    • LMK6D/LMK6H/LMK6P: 100fs typical / 125fs maximum RMS jitter at 156.25MHz (12kHz to 20MHz)
    • LMK6C: 350fs typical / 500fs maximum RMS jitter at 100MHz (12kHz to 20MHz)
    • LMK6H: PCIe Gen 1 to Gen 6 compliant
  • ±25ppm total frequency stability inclusive of 10 years aging and all other factors
  • Smallest industry standard DLE and DLF packages
  • Support extended industrial temperature grade:
    • LMK6P/LMK6D/LMK6H: –40°C to 85°C
    • LMK6C: –40°C to 105°C
  • Integrated LDO for robust supply noise immunity:
    • –72dBc PSRR at 500kHz ripple
  • Start-up time: < 5ms
  • Standard frequencies:
    • LVCMOS (MHz): 1, 2.04, 4, 8.192, 10, 12, 12.288, 16, 19.2, 20, 23.5, 24, 24.57, 25, 25.6, 26, 26.21, 27, 28.12, 32.768, 33.333, 40, 48, 49.15, 50, 54, 60, 65.53, 66, 74.25, 76.8, 80, 100, 108, 125, 133.330 and 156.25
    • Differential (MHz): 25, 26, 32.5, 50, 51.84, 54, 65, 76.8, 80, 100, 108, 122.88, 125, 133.330, 148.35, 148.5, 150, 155.52, 156.25, 161.1328125, 200, 312.5, and 400
  • Device can support any frequency between 1MHz to 400MHz. Contact TI representative for any frequency and samples needed
  • High-performance differential and single-ended output Oscillator, supporting any fixed frequency within the below range:
    • LMK6D: 1MHz to 400MHz, LVDS output
    • LMK6H: 1MHz to 400MHz, HCSL output
    • LMK6P: 1MHz to 400MHz, LVPECL output
    • LMK6C: 1MHz to 200MHz, LVCMOS output
  • Ultra-low jitter:
    • LMK6D/LMK6H/LMK6P: 100fs typical / 125fs maximum RMS jitter at 156.25MHz (12kHz to 20MHz)
    • LMK6C: 350fs typical / 500fs maximum RMS jitter at 100MHz (12kHz to 20MHz)
    • LMK6H: PCIe Gen 1 to Gen 6 compliant
  • ±25ppm total frequency stability inclusive of 10 years aging and all other factors
  • Smallest industry standard DLE and DLF packages
  • Support extended industrial temperature grade:
    • LMK6P/LMK6D/LMK6H: –40°C to 85°C
    • LMK6C: –40°C to 105°C
  • Integrated LDO for robust supply noise immunity:
    • –72dBc PSRR at 500kHz ripple
  • Start-up time: < 5ms
  • Standard frequencies:
    • LVCMOS (MHz): 1, 2.04, 4, 8.192, 10, 12, 12.288, 16, 19.2, 20, 23.5, 24, 24.57, 25, 25.6, 26, 26.21, 27, 28.12, 32.768, 33.333, 40, 48, 49.15, 50, 54, 60, 65.53, 66, 74.25, 76.8, 80, 100, 108, 125, 133.330 and 156.25
    • Differential (MHz): 25, 26, 32.5, 50, 51.84, 54, 65, 76.8, 80, 100, 108, 122.88, 125, 133.330, 148.35, 148.5, 150, 155.52, 156.25, 161.1328125, 200, 312.5, and 400
  • Device can support any frequency between 1MHz to 400MHz. Contact TI representative for any frequency and samples needed

Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.

Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMK61E0M ACTIVE LVCMOS ultra-low jitter programmable oscillator with internal EEPROM Programmable LVCMOS oscillator

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 30
Type Title Date
* Data sheet LMK6x Low Jitter, High-Performance BAW Oscillator datasheet (Rev. E) PDF | HTML 16 Apr 2024
Application brief BAW Oscillator Solutions for Building Automation (Rev. A) PDF | HTML 13 Dec 2024
Application brief BAW-Oszillator-Lösungen für die Stromnetzinfrastruktur (Rev. A) PDF | HTML 12 Dec 2024
Application brief BAW Oscillator Solutions for Energy Infrastructure (Rev. A) PDF | HTML 11 Dec 2024
Application note Universal Land Patterns for LMK6D, LMK6P, and LMK6H BAW Oscillators (Rev. A) PDF | HTML 05 Sep 2024
Application note LMK6x OPN Decoder PDF | HTML 30 Aug 2024
Application note Driving Multiple Loads With a Single LVCMOS Oscillator PDF | HTML 23 Aug 2024
Application note Jitter and Phase Noise Measurement Techniques for BAW Oscillators PDF | HTML 30 Jan 2024
Application note Clocking for PCIe Applications PDF | HTML 28 Nov 2023
Application brief BAW Oscillator Solutions for Motor Drivers (Rev. A) PDF | HTML 06 Aug 2023
Application note EMC/EMI Compliant Design for Single Pair Ethernet PDF | HTML 22 Jul 2023
Application note Vibration and Mechanical Shock Performance of TI BAW Oscillators PDF | HTML 11 Jul 2023
Application note High Reliable BAW Oscillator MTBF and FIT Rate Calculations PDF | HTML 28 Jun 2023
Application brief BAW Oscillator Solutions for Network Interface Card PDF | HTML 11 May 2023
Application brief BAW-Oszillator-Lösungen für die Fertigungsautomatisierung PDF | HTML 16 Feb 2023
Application brief BAW-Oszillator-Lösungen für die Gebäudeautomation PDF | HTML 16 Feb 2023
Application brief BAW-Oszillatorlösungen für optische Module PDF | HTML 16 Feb 2023
Application note Eigenständige BAW-Oszillatoren – Vorteile gegenüber Quarzoszillatoren PDF | HTML 16 Feb 2023
Application brief 건물 자동화를 위한 BAW 오실레이터 솔루션 PDF | HTML 16 Feb 2023
Application brief 공장 자동화를 위한 BAW 오실레이터 솔루션 PDF | HTML 16 Feb 2023
Application brief 광학 모듈용 BAW 오실레이터 솔루션 PDF | HTML 16 Feb 2023
Application note 쿼츠 오실레이터에는 없는 독립형 BAW 오실레이터의 장점 PDF | HTML 16 Feb 2023
Application brief BAW Oscillator Solutions for Factory Automation (Rev. A) PDF | HTML 21 Nov 2022
Application brief BAW Oscillator Solutions for Optical Modules PDF | HTML 21 Nov 2022
Application note Standalone BAW Oscillators Advantages Over Quartz Oscillators PDF | HTML 21 Nov 2022
EVM User's guide LMK6x Evaluation Module User's Guide (Rev. C) PDF | HTML 28 Apr 2022
Technical article TI BAW resonator innovation puts time on your side PDF | HTML 05 Mar 2019
Technical article Are you ready for BAW? PDF | HTML 27 Feb 2019
Technical article Top 5 things to know about TI BAW resonator technology PDF | HTML 27 Feb 2019
Technical article How to select an optimal clocking solution for your FPGA-based design PDF | HTML 09 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK6EVM — LMK6x evaluation module (oscillator not included)

The LMK6x evaluation module (EVM) is a platform for evaluating the performance of the LMK6x family of high-performance bulk acoustic wave (BAW) oscillators. BAW is a microresonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010960 — One-phase shunt power meter reference design with isolated ADC

This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DLE) 4 Ultra Librarian
VSON (DLF) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos