SN55LVDS32-SP

ACTIVE

Quad LVDS receiver

SN55LVDS32-SP

ACTIVE

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 16 69.319 mm² 10.3 x 6.73
  • QML-V Qualified, SMD 5962-97621
  • Operate From a Single 3.3-V Supply
  • Designed for Signaling Rates of up to 100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Times of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

  • QML-V Qualified, SMD 5962-97621
  • Operate From a Single 3.3-V Supply
  • Designed for Signaling Rates of up to 100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Times of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

The SN55LVDS32 is a differential line receiver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS32 is characterized for operation from –55°C to 125°C.

The SN55LVDS32 is a differential line receiver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS32 is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet High-Speed Differential Line Receiver. datasheet 01 Mar 2012
* SMD SN55LVDS32-SP SMD 5962-97622 08 Jul 2016
* Radiation & reliability report SN55LVDS31 and SN55LVDS32 SEE Report 31 Mar 2015
* Radiation & reliability report SN55LVDS32J Radiation Test Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN55LVDS32-SP IBIS MODEL

SLYM090.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (W) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos