SN75LVCP601

ACTIVE

2-channel SATA 6-Gbps redriver

Product details

Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 2 Speed (max) (Gbpp) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 2 Speed (max) (Gbpp) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • 1.5-, 3-, or 6-Gbps Two-Channel Redriver
  • Integrated Output Squelch
  • Programmable RX and TX Equalization and
    De-Emphasis Width Control
  • Power-Save Feature Lowers Power by >80%
    in Auto Low-Power Mode
  • Low Power
    • <220 mW (Typ)
    • <50 mW (in Auto Low-Power Mode)
    • <5 mW (in Standby Mode)
  • Excellent Jitter and Loss Compensation
    Capability to Over 24-Inch (61-cm) FR4 Trace
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Pin-Compatible With LVCP412A and MAX4951
  • 1.5-, 3-, or 6-Gbps Two-Channel Redriver
  • Integrated Output Squelch
  • Programmable RX and TX Equalization and
    De-Emphasis Width Control
  • Power-Save Feature Lowers Power by >80%
    in Auto Low-Power Mode
  • Low Power
    • <220 mW (Typ)
    • <50 mW (in Auto Low-Power Mode)
    • <5 mW (in Standby Mode)
  • Excellent Jitter and Loss Compensation
    Capability to Over 24-Inch (61-cm) FR4 Trace
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Pin-Compatible With LVCP412A and MAX4951

The SN75LVCP601 device is a dual-channel, single-lane SATA redriver and signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical link 2m and 3i specifications. The SN75LVCP601 operates from one 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for ac coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA link. The device design also handles spread-spectrum clocking (SSC) transmission per the SATA specification.

The SN75LVCP601 device handles interconnect losses at both its input and output. The input stage of each channel offers selectable equalization settings that are programmable to match the loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the expected distortion that the SATA signal experiences. The level of equalization and de-emphasis settings depends on the length of interconnect and its characteristics. The setting of signal control pins EQ1, EQ2, DE1, and DE2 controls both equalization and de-emphasis levels.

This device is hot-plug capable (requires the use of ac-coupling capacitors at differential inputs and outputs), thus preventing device damage under device hot-insertion, in such cases as: async signal plug or removal, unpowered plug or removal, powered plug or removal, surprise plug or removal

The SN75LVCP601 device is a dual-channel, single-lane SATA redriver and signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical link 2m and 3i specifications. The SN75LVCP601 operates from one 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for ac coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA link. The device design also handles spread-spectrum clocking (SSC) transmission per the SATA specification.

The SN75LVCP601 device handles interconnect losses at both its input and output. The input stage of each channel offers selectable equalization settings that are programmable to match the loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the expected distortion that the SATA signal experiences. The level of equalization and de-emphasis settings depends on the length of interconnect and its characteristics. The setting of signal control pins EQ1, EQ2, DE1, and DE2 controls both equalization and de-emphasis levels.

This device is hot-plug capable (requires the use of ac-coupling capacitors at differential inputs and outputs), thus preventing device damage under device hot-insertion, in such cases as: async signal plug or removal, unpowered plug or removal, powered plug or removal, surprise plug or removal

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN75LVPE802 ACTIVE 2-channel 8.0-Gbps SATA Express redriver 8Gbps version of 6Gbps SN75LVCP601.
Similar functionality to the compared device
SN75LVCP600 ACTIVE 1.5/3.0/6.0-Gbps single channel SATA redriver Single channel version of SN75LVCP601.
SN75LVCP600S ACTIVE 1.5/3.0/6.0-Gbps single channel SATA/SAS redriver Single channel version of SN75LVCP601 that supports both SAS and SATA.
SN75LVPE801 ACTIVE 8.0-Gbps SATA Express redriver Single channel, 8Gbps version of SN75LVCP601.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN75LVCP601 Two-Channel 6-Gbps SATA Redriver datasheet (Rev. H) PDF | HTML 31 Mar 2016
EVM User's guide SN75LVCP601 Customer EVM User Guide 23 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN75LVCP600SEVM — Evaluation Module for the LVCP600S

The SN75LVCP600SEVM is designed to provide easy evaluation of the LVCP600S. It is also meant to serve as a reference design to show a practical example of how to design the device in production designs.The interface to the EVM consists of two standard SATA connectors. Therefore, in order to (...)
User guide: PDF
Not available on TI.com
Evaluation board

SN75LVCP601EVM — SN75LVCP601EVM Two Channel SATA 6Gbps Redriver/Equalizer Evaluation Module

The SN75LVCP601EVM is designed to facilitate easy evaluation of the LVCP601 using internal SATA connectors. Physical switches allow for simple configuration of the equalization, de-emphasis, and operation mode settings of the LVCP601. The EVM board has two internal SATA connectors, one for the host (...)

User guide: PDF
Not available on TI.com
Simulation model

SN75LVCP601 HSpice Model

SLLJ006.ZIP (497 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos