TRS213

ACTIVE

5-V multichannel 120kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV ESD protection

Product details

Drivers per package 4 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
Drivers per package 4 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • ESD Protection for RS-232 Bus Pins
    • ±15-kV Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Four Drivers and Five Receivers
  • Operates up to 120 kbit/s
  • Low Supply Current in Shutdown
    Mode . . . 15 µA Typ
  • External Capacitors . . . 4 × 0.1 F
  • Designed to Be Interchangeable With Industry Standard '213 Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

  • ESD Protection for RS-232 Bus Pins
    • ±15-kV Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Four Drivers and Five Receivers
  • Operates up to 120 kbit/s
  • Low Supply Current in Shutdown
    Mode . . . 15 µA Typ
  • External Capacitors . . . 4 × 0.1 F
  • Designed to Be Interchangeable With Industry Standard '213 Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

The TRS213 device consists of four line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

The TRS213 has an active-low shutdown (SHDN) and an active-high enable control (EN). In shutdown mode, the charge pumps are turned off, V+ is pulled down to VCC, V- is pulled to GND, and the transmitter outputs are disabled. This reduces supply current typically to 1 µA. Two receivers of the TRS213 are active during shutdown.

The TRS213 device consists of four line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

The TRS213 has an active-low shutdown (SHDN) and an active-high enable control (EN). In shutdown mode, the charge pumps are turned off, V+ is pulled down to VCC, V- is pulled to GND, and the transmitter outputs are disabled. This reduces supply current typically to 1 µA. Two receivers of the TRS213 are active during shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TRS213 datasheet 28 Jun 2007
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos