產品詳細資料

CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Display type 1 LCD Protocols Ethernet Hardware accelerators Image video accelerator Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Display type 1 LCD Protocols Ethernet Hardware accelerators Image video accelerator Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
FCCSP (CBC) 515 196 mm² 14 x 14 FCCSP (CBP) 515 144 mm² 12 x 12 FCCSP (CUS) 423 256 mm² 16 x 16
  • AM3715, AM3703 Sitara ARM Microprocessors:
    • Compatible to OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 1-GHz Sitara™ ARM® Cortex™-A8 Core Also supports 300, 600, and 800-MHz operation
      • NEON SIMD Coprocessor
    • POWERVR SGX™ Graphics Accelerator (AM3715 only)
      • Tile Based Architecture Delivering up to 20 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
  • External Memory Interfaces:
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-bit Wide Multiplexed Address/Data Bus
      • Up to 8 Chip Select Pins With 128M-Byte Address Space per Chip Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (With ECC Hamming Code Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, etc.)
      • Nonmultiplexed Address/Data Mode (Limited 2K-Byte Address Space)

POWERVR SGX is a trademark of Imagination Technologies Ltd.

OMAP is a trademark of Texas Instruments.

All other trademarks are the property of their respective owners.

  • AM3715, AM3703 Sitara ARM Microprocessors:
    • Compatible to OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 1-GHz Sitara™ ARM® Cortex™-A8 Core Also supports 300, 600, and 800-MHz operation
      • NEON SIMD Coprocessor
    • POWERVR SGX™ Graphics Accelerator (AM3715 only)
      • Tile Based Architecture Delivering up to 20 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
  • External Memory Interfaces:
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-bit Wide Multiplexed Address/Data Bus
      • Up to 8 Chip Select Pins With 128M-Byte Address Space per Chip Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (With ECC Hamming Code Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, etc.)
      • Nonmultiplexed Address/Data Mode (Limited 2K-Byte Address Space)

POWERVR SGX is a trademark of Imagination Technologies Ltd.

OMAP is a trademark of Texas Instruments.

All other trademarks are the property of their respective owners.

The AM37x generation (AM3715/AM3703) of Sitara™ high-performance microprocessors is based on the enhanced Cortex™-A8 device architecture and is integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and graphics performance while delivering low power consumption.

The device can support numerous high-level operating systems and real-time operating system solutions including Linux, Android and Windows Embedded CE which are available free of charge directly from TI. Additionally, the device is fully backward compatible with previous Cortex-A8 Sitara microprocessors and OMAP™ processors.

The AM3715/AM3703 microprocessor data manual presents the electrical and mechanical specifications for the AM3715/AM3703 microprocessor.

The information contained in this data manual applies to both the commercial and extended temperature versions of the AM3715/03 Microprocessor unless otherwise indicated. It consists of the following sections:

  • A description of the AM3715/03 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging

The AM37x generation (AM3715/AM3703) of Sitara™ high-performance microprocessors is based on the enhanced Cortex™-A8 device architecture and is integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and graphics performance while delivering low power consumption.

The device can support numerous high-level operating systems and real-time operating system solutions including Linux, Android and Windows Embedded CE which are available free of charge directly from TI. Additionally, the device is fully backward compatible with previous Cortex-A8 Sitara microprocessors and OMAP™ processors.

The AM3715/AM3703 microprocessor data manual presents the electrical and mechanical specifications for the AM3715/AM3703 microprocessor.

The information contained in this data manual applies to both the commercial and extended temperature versions of the AM3715/03 Microprocessor unless otherwise indicated. It consists of the following sections:

  • A description of the AM3715/03 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging

下載 觀看有字幕稿的影片 影片
索取更多資訊

與產品相關的數份文件受到限制,必須通過出口管制流程。視您所在的位置以及您的 IP 位址在 TI 伺服器中的登錄方式而定,您在存取前述特定文件時可能會發生問題。

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 20
重要文件 類型 標題 格式選項 日期
* Data sheet AM3715, AM3703 Sitara ARM Microprocessors datasheet (Rev. F) 2011年 8月 29日
* Errata AM3715, AM3703 Microprocessors Silicon Errata (Silicon Revisions 1.2 1.1 & 1.0) (Rev. F) 2014年 2月 13日
* User guide AM/DM37x Multimedia Device Technical Reference Manual (Silicon Revision 1.x) (Rev. R) 2012年 9月 24日
More literature From Start to Finish: A Product Development Roadmap for Sitara™ Processors 2020年 12月 16日
Application note (Cancelled - see the B revision, create by mistake 14-may-2009) (Rev. C) PDF | HTML 2020年 3月 3日
Application note OMAP3530/25/15/03, DM3730/25, AM3715/03 CBB, CBC and CUS reflow profiles 2019年 3月 20日
User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 2018年 9月 24日
Technical article Spring has sprung. A sale has sprung. PDF | HTML 2016年 4月 4日
Application note PCB Assembly Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part II (Rev. A) 2013年 11月 1日
White paper AM37x power-saving techniques lead to ultra-low-power for battery-operated appli 2013年 4月 8日
User guide Delta for AM/DM37x Technical Reference Manual Version Q to Version R (Rev. Q) 2012年 9月 10日
Application note PCB Design Req for Dist. Network for TI OMAP3630, AM37xx, and DM37xx MCUs 2011年 6月 15日
Application note PCB Assembly Guidelines for 0.5mm Package-on-Package Apps Processors, Part II 2010年 6月 23日
Application note PCB Design Guidelines for 0.5mm Package-On-Package Apps Processors, Part I 2010年 6月 23日
Application note AM/DM37x Power Estimation Spreadsheet 2010年 6月 7日
Application note AM/DM37x Overview 2010年 6月 3日
Application note AM3715/03 Memory Subsystem 2010年 6月 3日
Application note AM37x CUS Routing Guidelines 2010年 6月 3日
Application note Migrating from OMAP3530 to AM37x 2010年 6月 3日
Application note Setting up AM37x SDRC Registers 2010年 6月 3日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

偵錯探測器

TMDSEMU200-U — XDS200 USB 偵錯探測器

XDS200 是為 TI 嵌入式裝置偵錯的偵錯探測器(模擬器)。對於大多數裝置,建議使用較新、成本較低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 支援單一 Pod 中廣泛的標準(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 偵錯探針在所有配備嵌入式追蹤緩衝器 (ETB) 的 Arm® 與 DSP 處理器中均支援核心與系統追蹤。

XDS200 透過 TI 20 接腳連接器(配備適用 TI 14 接腳、Arm Cortex® 10 接腳和 Arm 20 接腳的多重轉接器)連接到目標電路板,並透過 USB2.0 高速 (...)

TI.com 無法提供
偵錯探測器

TMDSEMU560V2STM-U — XDS560v2 System Trace USB 偵錯探測器

XDS560v2 是 XDS560™ 偵錯探測器系列的最高性能表現,支援傳統 JTAG 標準 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。請注意,序列線偵錯 (SWD) 不受支援。

所有 XDS 偵錯探測器均支援所有具有嵌入式追踪緩衝區 (ETB) 的 ARM 和 DSP 處理器中的核心和系統追蹤功能。對於針腳追蹤則需要 XDS560v2 PRO TRACE

XDS560v2 透過 MIPI HSPT 60 針腳接頭 (具有用於 TI 14 針腳、TI 20 針腳和 ARM 20 針腳的多轉接器) 連接到目標電路板,並透過 USB2.0 高速 (480Mbps) (...)

TI.com 無法提供
偵錯探測器

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB 與乙太網路偵錯探測器

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

TI.com 無法提供
軟體開發套件 (SDK)

ANDROIDSDK-SITARA — 用於 Sitara 微處理器的 Android 開發套件

儘管 Android 作業系統最初是為行動手機設計的,但它讓嵌入式應用程式設計人員能夠輕鬆地將高級作業系統添加到產品中。Android 是與 Google 聯合開發的,它提供了一個完整的作業系統,可立即進行整合和生產。


Android 作業系統的亮點包括:

  • 完整的開放原始程式碼軟體解決方案
  • 基於 Linux
  • 商業開發的簡單授權條款 (Apache)
  • 包括完整的應用程式架構
  • 允許透過 Java 輕鬆整合客戶開發的應用程式
  • 開箱即用的多媒體、圖形和圖形使用者介面
  • 現今已有龐大的 Android 和應用程式開發人員社群
軟體開發套件 (SDK)

LINUXEZSDK-AM37X Linux EZ SDK for AM3715, AM3703

SITARA LINUX SDK

Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user (...)

支援產品和硬體

支援產品和硬體

下載選項
驅動程式或資料庫

WIND-3P-VXWORKS-LINUX-OS — Wind River 處理器 VxWorks 和 Linux 作業系統

Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)
IDE、配置、編譯器或偵錯程式

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

支援產品和硬體

支援產品和硬體

啟動 下載選項
作業系統 (OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
作業系統 (OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
作業系統 (OS)

QNX-3P-NEUTRINO-RTOS — QNX Neutrino RTOS

QNX Neutrino® 即時作業系統 (RTOS) 是一款功能完整且穩固的 RTOS,專為實現適用於汽車、醫療、運輸、軍事和工業嵌入式系統的新一代產品而設計。微核心設計與模組化架構,能讓客戶以低整體擁有成本打造高度最佳化且可靠的系統。
軟體程式設計工具

FLASHTOOL FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices

Flash Tool is a Windows-based application that can be used to transfer binary images from a host PC to TI Sitara AM35x, AM37x, DM37x and OMAP35x target platforms.


Additional Information:

TI GForge - Welcome to gforge.ti.com

TI E2E Community

支援產品和硬體

支援產品和硬體

下載選項
軟體程式設計工具

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

支援產品和硬體

支援產品和硬體

啟動 下載選項
模擬型號

AM/DM37x CBC BSDL Model (Rev. B)

SPRM507B.ZIP (8 KB) - BSDL Model
模擬型號

AM/DM37x CBC IBIS Model

SPRM510.ZIP (4410 KB) - IBIS Model
模擬型號

AM/DM37x CBP BSDL Model

SPRM506.ZIP (9 KB) - BSDL Model
模擬型號

AM/DM37x CBP IBIS Model

SPRM509.ZIP (4408 KB) - IBIS Model
模擬型號

AM/DM37x CUS BSDL Model

SPRM508.ZIP (10 KB) - BSDL Model
模擬型號

AM/DM37x CUS IBIS Model

SPRM511.ZIP (4255 KB) - IBIS Model
計算工具

CLOCKTREETOOL — 適用於 Sitara、車用、視覺分析和數位訊號處理器的時脈樹工具

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
FCCSP (CBC) 515 Ultra Librarian
FCCSP (CBP) 515 Ultra Librarian
FCCSP (CUS) 423 Ultra Librarian