封裝資訊
封裝 | 針腳 SOT-23-THN (DDC) | 6 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
LMV791 的特色
- Input Referred Voltage Noise 5.8 nV/√Hz
- Input Bias Current 100 fA
- Unity Gain Bandwidth 17 MHz
- Supply Current per Channel Enable Mode
- LMV791 1.15 mA
- LMV792 1.30 mA
- Supply Current per Channel in Shutdown Mode
0.02 µA - Rail-to-Rail Output Swing
- At 10-kΩ Load, 25 mV from Rail
- At 2-kΩ Load, 45 mV from Rail
- Ensured 2.5-V and 5-V Performance
- Total Harmonic Distortion 0.01% at1 kHz, 600 Ω
- Temperature Range 40°C to 125°C
Typical 5-V Supply, Unless Otherwise Noted
LMV791 的說明
The LMV791 (single) and the LMV792 (dual) low-noise, CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/&radicHz while consuming only 1.15 mA (LMV791) of quiescent current. The LMV791 and LMV792 are unity gain stable operational amplifiers and have gain bandwidth of 17 MHz. The LMV79x have a supply voltage range of 1.8 V to 5.5 V and can operate from a single supply. The LMV79x each feature a rail-to-rail output stage capable of driving a 600-Ω load and sourcing as much as 60 mA of current.
The LMV79x family provides optimal performance in low-voltage and low-noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common-mode voltage range which includes ground, make the LMV791 and the LMV792 ideal for low-power sensor applications. The LMV79x family has a built-in enable feature which can be used to optimize power dissipation in low power applications.
The LMV791x are manufactured using TIs advanced VIP50 process and are offered in a 6-pin SOT and a 10-pin VSSOP package respectively.