8-pin (D) package image

TLE2061AID 停產

單路、36-V、2-MHz、輸入至 V+、1.5-mV 偏移電壓、JFET 輸入運算放大器

TLE2061AID 已停止生產
open-in-new 比較替代產品
具備升級功能,可直接投入使用替代所比較的裝置。
TLE2061IDR 現行 單路、36-V、2-MHz、輸入至 V+、JFET 輸入運算放大器 Replacement
功能相同,但針腳輸出與所比較的裝置不同。
OPA991IDBVR 現行 單路、40-V、4.5-MHz、低功耗運算放大器

定價

數量 價格
+

出口分類

*僅供參考

  • 美國 ECCN:EAR99

更多TLE2061A資訊

封裝資訊

封裝 | 針腳 SOIC (D) | 8
操作溫度範圍 (°C) -40 to 85
包裝數量 | 運送業者 75 | TUBE

TLE2061A 的特色

  • 2× Bandwidth (2 MHz) of the TL06x and TL03x Operational Amplifiers
  • Low Supply Current ... 290 µA/Ch Typ
  • On-chip Offset Voltage Trimming for Improved DC Performance
  • High Output Drive, Specified into 100- Loads
  • Lower Noise Floor Than Earlier Generations of Low-Power BiFETs

TLE2061A 的說明

The TLE206x series of low-power JFET-input operational amplifiers doubles the bandwidth of the earlier generation TL06x and TL03x BiFET families without significantly increasing power consumption. Texas Instruments Excalibur process also delivers a lower noise floor than the TL06x and TL03x. On-chip zener trimming of offset voltage yields precision grades for dc-coupled applications. The TL206x devices are pin-compatible with other TI BiFETs; they can be used to double the bandwidth of TL06x and TL03x circuits, or to reduce power consumption of TL05x, TL07x, and TL08x circuits by nearly 90%.

BiFET operational amplifiers offer the inherently-higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better suited for interfacing with high-impedance sensors or very low-level ac signals. They also feature inherently better ac response than bipolar or CMOS devices having comparable power consumption. The TLE206x family features a high-output-drive circuit capable of driving 100- loads at supplies as low as ±5 V. This makes them uniquely suited for driving transformer loads in modems and other applications requiring good ac characteristics, low power, and high output drive.

Because BiFET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required and loads should be terminated to a virtual ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating BiFET amplifiers from single supplies.

The TLE206x are fully specified at ±15 V and ±5 V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC- and TLV-prefixes) are recommended. When moving from BiFET to CMOS amplifiers, particular attention should be paid to slew rate and bandwidth requirements, and output loading. The Texas Instrument TLV2432 and TLV2442 CMOS operational amplifiers are excellent choices to consider.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解