Seleccione una versión
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR
Calculator helps model DMD diffraction patterns and diffraction efficiency
Productos
Circuitos integrados multicanal (PMIC)
Controladores y conductores de DLP
DMD con NIR (>700 nm)
DMD con UV (<420 nm)
DMD de visualización interior
DMD para cine en casa, negocios y educación
DMD para iluminación exterior y proyección
DMD para pro-AV y grandes recintos
DMD portátil y de consumo
DMD visibles (420 a 700 nm)
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Soporte de software
Información de la versión
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2025 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 2.0.0.0
Date: September 2025
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Version 1.00.00.00 - Initial release
* Version 1.00.00.0B - Added Gaussian pupil apodization for adjustable beam profile weighting
* Version 1.00.00.0C - Added Disclaimer note in DLPU040 User's Guide (Abstract Section - Page 1)
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------