LMX9830-SW

LMX9830 アプリケーション・ノート、ソフトウェア、およびツール

LMX9830-SW

ダウンロード

概要

LMX9830 - Bluetooth Serial Port Module

The LMX9830 integrates a Bluetooth CMOS radio transceiver that delivers the highest level of RF integration available today and a Bluetooth baseband controller with cost efficient ROM memory.

Besides various serial cable replacement applications, the LMX9830 supports all kinds of embedded data and voice oriented Bluetooth applications, by supporting multiple connections with maximum data throughput and synchronous audio links (SCO).

  • Bluetooth 2.0 pre-certified serial port module
  • Easy to use high level command set – for fast application integration
  • Configurable UART speed up to 921.6 kbps
  • Very high data throughput over SPP
  • Point-to-multipoint piconet support
  • LMX9830 offers an automatic slave operation with transparent UART for plug-and-play serial cable applications
  • Includes GAP, SPP, and SDAP
  • ACL and SCO links
  • Small footprint (6 x 9 x 1.2 mm)
  • BGA 60 package, 0.8 mm pitch
  • Embedded Bluetooth stack and profiles – for minimum host processor intrusion
  • Output power Class 2
  • Receiver sensitivity – 81 dBm
  • Low power consumption
LMX9830 Regulatory Compliance
Approval StandardVersionDate
Bluetooth Compliance:
The LMX9830 is qualified for Bluetooth version 2.0
2.012/06

Contents of Zip file:

 FileDescriptionRevisionDate
LMX9830 Core Device DocumentationLMX9830 Software Users Guide (pdf)This document is the complete software reference manual for the LMX9830. It describes in detail the features and command interface of the device, including Audio and profile support.1.302/07
LMX9830 Application NotesLMX9830 Design Checklist (pdf)This document provides guidelines for designing with the LMX9830 Bluetooth? serial port module, particularly for critical aspects of the PCB layout.1.003/06
LMX9830 Bluetooth Device Address Application Note (pdf)This document describes in detail how to request the Bluetooth Device Address (BD_Addr) required for the LMX9830.1.004/06
Bluetooth Certification Application Note (pdf)This document describes in detail the steps required for Bluetooth and regulatory approvals.1.112/05
Antenna Design Application Note (pdf)This application notes gives a generic overview of different antenna design solutions possible to be used with LMX98300.912/05
Simply Blue Embedded Application Note (AN1711) (pdf)This file includes an application note and example code, how to implement the functions in C to control a Simply Blue module. Please see also Embedded Code Examples.Sept. 0709/07
Simply Blue Bluetooth Profile Application Note (AN1707) (pdf)This document explains profile management and profile support for the Simply Blue Bluetooth modulesSept. 0709/07
Embedded Code Examples (zip)This Zip files includes header files and example code for the LMX9830.Sept. 0709/07
LMX9830 UART Buffer Application NoteThis application describes in detail the internal UART buffer management of the LMX9830.1.012/06
LMX9820A to LMX9830 Conversion DocumentThis document provides the overview of changes required to convert a design from LMX9820A to the LMX9830. Further details for each device are contained within the respective datasheets.1.01/06
LMX9830 Firmware PatchesPatch 2 (v2.12)This patch fixes issues in LMX9830 version 2.12 as described in the Firmware Release noteFW 2.1207/06
Patch 10 (v2.12)This patch is as workaround to recover from an EEPROM lockup scenario. This patch should NOT be stored in EEPROM. Please refer to the Firmware Release notes for more information.FW 2.1209/07
Firmware Release NotesThis document describes the known issues, workarounds and patches available for the LMX9830.1.301/07
LMX9830 SoftwareSimply Blue Commander Version 1.6.0.1 (zip)This tool provides the ability to control the LMX9830 over the command interface. All commands are included. A log window reports all commands and events either interpreted or in pure Hex format. The .dir files include all commands up to firmware version 2.12.1.6.0.101/06
Simply Blue Commander User's Guide (pdf)This document discusses the installation and usage of the Simply Blue Commander.1.009/05
SB Smart (zip)Demo application showing the capability of using LMX9830 for SPP, DUN, DUN GW, Voice GW and Headset profile. Pls refer to SB Smart Users Guide for installation and manual.1.3.0.708/06
SB Smart User Guide (pdf)Installation manual and Users Manual for SB Smart1.608/06
LMX9830DONGLELMX9830DONGLE Hardware User GuideHardware user guide for quick setup and board configuration settings.0.610/05
LMX98xx Quick Setup GuideStep-by-step setup guide for LMX9830 Dongle using Simply Blue Commander. Additionally, setup with another node using National Semiconductor USB dongle reference design and IVT stack.1.010/05
LMX9830 Dongle CD Content (zip)Full image of the CD, shipped with LMX9830DONGLE Kit.3.005/06
LMX98xx Quick Setup GuideStep-by-step setup guide for LMX9830 Dongle using Simply Blue Commander. Additionally, setup with another node using National Semiconductor USB dongle reference design and IVT stack.1.010/05
LMX9830 Dongle CD Content (zip)Full image of the CD, shipped with LMX9830DONGLE Kit.3.005/06

For partner products, please refer to our Bluetooth partners for pricing and delivery information:

Bluetooth DeviceDescriptionBluetooth Solution
Puck-I Bluetooth Classic Module - https://katalog.we-online.de/en/wco/WIRL-BTCL
(through Würth Elektronik eiSos)
Bluetooth 1.1 and 2.0 Certified Full serial port modulesIntegrated chip antenna or SMA connectors.

Supported profiles: SPP, DUN, FAX, FTP, HSP, HFP, OPP, SYNC, BIP, BPP UART interface with programmable baud rate

ダウンロード 字幕付きのビデオを表示 ビデオ

ダウンロード

ソフトウェア開発キット (SDK)

LMX9830-SW LMX9830 Application Notes, Software, and Tools

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
Unassigned wireless connectivity
LMX9830 ワイヤレス・マイコン (MCU) と Smart RF トランシーバ・モジュール
ダウンロードオプション

LMX9830-SW LMX9830 Application Notes, Software, and Tools

close
最新バージョン
バージョン: 01.00.00.00
リリース日: 2012/04/23
製品
Unassigned wireless connectivity
LMX9830 ワイヤレス・マイコン (MCU) と Smart RF トランシーバ・モジュール

リリース情報

The design resource accessed as www.ti.com/lit/zip/snwc001 or www.ti.com/lit/xx/snwc001/snwc001.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNWC001. Please update any bookmarks accordingly.

お役立ちリソース

設計ツール

PLLATINUMSIM-SW PLLatinum Sim Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック ジッタ クリーナ
LMK04803 デュアル・カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04805 デュアル・カスケード接続 PLL と 2.2GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04806 デュアル・カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04808 デュアル・ループ PLL と 2.9GHz VCO 内蔵、低ノイズ・クロック・ジッタ・クリーナ LMK04816 デュアル・ループ PLL 搭載、3 入力、低ノイズ・クロック・ジッタ・クリーナ LMK04821 JESD204B サポート、超低ジッタ・シンセサイザとジッタ・クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ。 LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック・ジッタ・クリーナ、デュアル・ループ PLL 付き LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック・ジッタ・クリーナ LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック・ジッタ・クリーナ
クロック・ジェネレータ
LMK03318 シングル PLL 搭載、超低ジッタ、クロック・ジェネレータ・ファミリ LMK03328 2 個の独立 PLL 搭載、超低ジッタ・クロック・ジェネレータ・ファミリ LMK3C0105 5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ LMK3H0102 PCIe Gen 1 ~ Gen 6 準拠、バルク弾性波 (BAW) ベース、リファレンスレス クロック ジェネレータ
クロック・バッファ
CDCDB2000 PCIe® Gen 1 ~ Gen 5 向け、DB2000QL に対応する、20 出力のクロック・バッファ CDCDB400 PCIe® Gen 1 ~ Gen 6 向け、4 出力のクロック・バッファ CDCDB800 PCIe® Gen 1 ~ Gen 6 向け、8 出力のクロック・バッファ CDCDB803 SMBus アドレス選択可能、PCIe® Gen 1 ~ Gen 6 向け、8 出力クロック バッファ CDCLVC1102 低ジッタ、1:2 LVCMOS ファンアウト・クロック・バッファ CDCLVC1103 低ジッタ、1:3 LVCMOS ファンアウト・クロック・バッファ CDCLVC1104 低ジッタ、1:4 LVCMOS ファンアウト・クロック・バッファ CDCLVC1106 低ジッタ、1:6 LVCMOS ファンアウト・クロック・バッファ CDCLVC1108 低ジッタ、1:8 LVCMOS ファンアウト・クロック・バッファ CDCLVC1110 低ジッタ、1:10 LVCMOS ファンアウト・クロック・バッファ CDCLVC1112 低ジッタ、1:12 LVCMOS ファンアウト・クロック・バッファ CDCLVC1310 ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ CDCLVD110 最大 900 MHz、最小スキュー、クロック ディストリビューション向け、1 入力 10 出力、LVDS クロック バッファ CDCLVD110A 最大 1100 MHz、最小スキュー、クロック分配向け、1 入力 10 出力、LVDS クロック・バッファ CDCLVD1204 低ジッタ、2 入力選択可能、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVD1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVDS 出力バッファ CDCLVD1213 出力選択可能な分周器搭載、低ジッタ、1:4 ユニバーサル入力 LVDS 出力バッファ CDCLVD1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVDS 出力バッファ CDCLVD2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVDS 出力バッファ CDCLVD2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVDS 出力バッファ CDCLVD2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVP110 1:10、LVPECL/HSTL 入力 LVPECL 出力、クロック・ドライバ CDCLVP1102 低ジッタ、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP111 入力選択可能、1:10、LVPECL バッファ CDCLVP111-EP HiRel (高信頼性)、入力選択可能、1:10、LVPECL バッファ CDCLVP111-SP 入力選択可能なクロック・ドライバ搭載、1:10、高速クロック・バッファ CDCLVP1204 低ジッタ、2 入力、選択可能な 1:4 ユニバーサル入力 LVPECL 出力バッファ CDCLVP1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP215 デュアル、1:5、高速 LVPECL ファンアウト・バッファ LMK00301 3GHz、10 出力、差動ファンアウト・バッファ / レベル・シフタ LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック・バッファ / レベル・シフタ LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00334 4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK00334-Q1 車載対応、4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK00338 8 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK1C1102 2 チャネル出力、LVCMOS 1.8V バッファ LMK1C1103 3 チャネル出力、LVCMOS 1.8V バッファ LMK1C1104 4 チャネル出力、LVCMOS 1.8V バッファ LMK1C1106 6 チャネル出力、LVCMOS 1.8V バッファ LMK1C1108 8 チャネル出力、LVCMOS 1.8V バッファ LMK1D1204 4 チャネル出力、LVDS 1.8V バッファ LMK1D1204P ピンによる制御機能搭載、4 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208 8 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1208P ピンによる制御機能搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1212 12 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1216 16 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2102 デュアル・バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D2102L 低付加ジッタ LVDS バッファ LMK1D2104 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2104L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2106 デュアル・バンク、6 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2106L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、2 チャネル出力、LVDS、バッファ LMK1D2108 デュアル・バンク、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
発振器
LMK60A0-148351 148.352MHz、LVDS、高性能、低ジッタ差動発振器 LMK60A0-148M 148.5MHz、LVDS、高性能、低ジッタ差動発振器 LMK60E0-156257 156.257MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-156M 156.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-212M 212.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E2-100M 100.0MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-125M 125MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-150M 150MHz、LVPECL、±50ppm、低ジッタ、標準発振器 LMK60E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60I2-100M 100MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK60I2-322M 322.27MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK61A2-100M 100MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-125M 125MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-156M 156.25MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-312M 312.5MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-644M EEPROM 内蔵、LVDS 対応、超低ジッタのプログラマブル発振器 LMK61E0-050M 50MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-155M 155.52MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-156M 156.25MHz、±25ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E07 EEPROM 内蔵、複数の信号形式に対応、超低ジッタ・プログラマブル発振器 LMK61E08 EEPROM 内蔵、超低ジッタ、プログラマブル発振器 LMK61E0M EEPROM 内蔵、LVCMOS、超低ジッタ・プログラマブル発振器 LMK61E2 156.250MHz、±50ppm、超低ジッタ、EEPROM 内蔵、フル・プログラマブル発振器 LMK61E2-100M 100MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-125M 125MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-156M 156.25MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-312M 312.5MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61I2-100M 100MHz、±50ppm、HCSL、超低ジッタ、標準的な差動発振器 LMK61PD0A2 ±50ppm、超低ジッタ、ピン選択可能、差動発振器 LMK62A2-100M 100MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-150M 150MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-156M 156.25MHz、LVDS、±50ppm、高性能、低ジッタ発振器 LMK62A2-200M 200MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-266M 266.66MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62E0-156M 156.25MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK62E2-100M 100MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK62E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62I0-100M 100MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK62I0-156M 156.25MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK6C 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVCMOS、発振器 LMK6D 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVDS、発振器 LMK6H 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、HCSL、発振器 LMK6P 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL (低電圧で正極性の ECL)、発振器
ハードウェア開発
評価ボード
LMK04832EVM LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック・ジッタ・クリーナ用評価モジュール LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板 LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板 XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
ダウンロードオプション

PLLATINUMSIM-SW PLLatinum Sim Tool

close
最新バージョン
バージョン: 1.6.8
リリース日: 2024/12/26
lock = 輸出許可が必要 (1 分)
製品
クロック ジッタ クリーナ
LMK04803 デュアル・カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04805 デュアル・カスケード接続 PLL と 2.2GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04806 デュアル・カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック・ジッタ・クリーナ LMK04808 デュアル・ループ PLL と 2.9GHz VCO 内蔵、低ノイズ・クロック・ジッタ・クリーナ LMK04816 デュアル・ループ PLL 搭載、3 入力、低ノイズ・クロック・ジッタ・クリーナ LMK04821 JESD204B サポート、超低ジッタ・シンセサイザとジッタ・クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ。 LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック・ジッタ・クリーナ LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック・ジッタ・クリーナ、デュアル・ループ PLL 付き LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック・ジッタ・クリーナ LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック・ジッタ・クリーナ
クロック・ジェネレータ
LMK03318 シングル PLL 搭載、超低ジッタ、クロック・ジェネレータ・ファミリ LMK03328 2 個の独立 PLL 搭載、超低ジッタ・クロック・ジェネレータ・ファミリ LMK3C0105 5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ LMK3H0102 PCIe Gen 1 ~ Gen 6 準拠、バルク弾性波 (BAW) ベース、リファレンスレス クロック ジェネレータ
クロック・バッファ
CDCDB2000 PCIe® Gen 1 ~ Gen 5 向け、DB2000QL に対応する、20 出力のクロック・バッファ CDCDB400 PCIe® Gen 1 ~ Gen 6 向け、4 出力のクロック・バッファ CDCDB800 PCIe® Gen 1 ~ Gen 6 向け、8 出力のクロック・バッファ CDCDB803 SMBus アドレス選択可能、PCIe® Gen 1 ~ Gen 6 向け、8 出力クロック バッファ CDCLVC1102 低ジッタ、1:2 LVCMOS ファンアウト・クロック・バッファ CDCLVC1103 低ジッタ、1:3 LVCMOS ファンアウト・クロック・バッファ CDCLVC1104 低ジッタ、1:4 LVCMOS ファンアウト・クロック・バッファ CDCLVC1106 低ジッタ、1:6 LVCMOS ファンアウト・クロック・バッファ CDCLVC1108 低ジッタ、1:8 LVCMOS ファンアウト・クロック・バッファ CDCLVC1110 低ジッタ、1:10 LVCMOS ファンアウト・クロック・バッファ CDCLVC1112 低ジッタ、1:12 LVCMOS ファンアウト・クロック・バッファ CDCLVC1310 ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ CDCLVD110 最大 900 MHz、最小スキュー、クロック ディストリビューション向け、1 入力 10 出力、LVDS クロック バッファ CDCLVD110A 最大 1100 MHz、最小スキュー、クロック分配向け、1 入力 10 出力、LVDS クロック・バッファ CDCLVD1204 低ジッタ、2 入力選択可能、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVD1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVDS 出力バッファ CDCLVD1213 出力選択可能な分周器搭載、低ジッタ、1:4 ユニバーサル入力 LVDS 出力バッファ CDCLVD1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVDS 出力バッファ CDCLVD2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVDS 出力バッファ CDCLVD2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVDS 出力バッファ CDCLVD2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVP110 1:10、LVPECL/HSTL 入力 LVPECL 出力、クロック・ドライバ CDCLVP1102 低ジッタ、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP111 入力選択可能、1:10、LVPECL バッファ CDCLVP111-EP HiRel (高信頼性)、入力選択可能、1:10、LVPECL バッファ CDCLVP111-SP 入力選択可能なクロック・ドライバ搭載、1:10、高速クロック・バッファ CDCLVP1204 低ジッタ、2 入力、選択可能な 1:4 ユニバーサル入力 LVPECL 出力バッファ CDCLVP1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP215 デュアル、1:5、高速 LVPECL ファンアウト・バッファ LMK00301 3GHz、10 出力、差動ファンアウト・バッファ / レベル・シフタ LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック・バッファ / レベル・シフタ LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00334 4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK00334-Q1 車載対応、4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK00338 8 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック・バッファ / レベル・シフタ LMK1C1102 2 チャネル出力、LVCMOS 1.8V バッファ LMK1C1103 3 チャネル出力、LVCMOS 1.8V バッファ LMK1C1104 4 チャネル出力、LVCMOS 1.8V バッファ LMK1C1106 6 チャネル出力、LVCMOS 1.8V バッファ LMK1C1108 8 チャネル出力、LVCMOS 1.8V バッファ LMK1D1204 4 チャネル出力、LVDS 1.8V バッファ LMK1D1204P ピンによる制御機能搭載、4 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208 8 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1208P ピンによる制御機能搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1212 12 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1216 16 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2102 デュアル・バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D2102L 低付加ジッタ LVDS バッファ LMK1D2104 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2104L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2106 デュアル・バンク、6 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2106L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、2 チャネル出力、LVDS、バッファ LMK1D2108 デュアル・バンク、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
発振器
LMK60A0-148351 148.352MHz、LVDS、高性能、低ジッタ差動発振器 LMK60A0-148M 148.5MHz、LVDS、高性能、低ジッタ差動発振器 LMK60E0-156257 156.257MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-156M 156.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-212M 212.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E2-100M 100.0MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-125M 125MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-150M 150MHz、LVPECL、±50ppm、低ジッタ、標準発振器 LMK60E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60I2-100M 100MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK60I2-322M 322.27MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK61A2-100M 100MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-125M 125MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-156M 156.25MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-312M 312.5MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-644M EEPROM 内蔵、LVDS 対応、超低ジッタのプログラマブル発振器 LMK61E0-050M 50MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-155M 155.52MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-156M 156.25MHz、±25ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E07 EEPROM 内蔵、複数の信号形式に対応、超低ジッタ・プログラマブル発振器 LMK61E08 EEPROM 内蔵、超低ジッタ、プログラマブル発振器 LMK61E0M EEPROM 内蔵、LVCMOS、超低ジッタ・プログラマブル発振器 LMK61E2 156.250MHz、±50ppm、超低ジッタ、EEPROM 内蔵、フル・プログラマブル発振器 LMK61E2-100M 100MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-125M 125MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-156M 156.25MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-312M 312.5MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61I2-100M 100MHz、±50ppm、HCSL、超低ジッタ、標準的な差動発振器 LMK61PD0A2 ±50ppm、超低ジッタ、ピン選択可能、差動発振器 LMK62A2-100M 100MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-150M 150MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-156M 156.25MHz、LVDS、±50ppm、高性能、低ジッタ発振器 LMK62A2-200M 200MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-266M 266.66MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62E0-156M 156.25MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK62E2-100M 100MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK62E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62I0-100M 100MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK62I0-156M 156.25MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK6C 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVCMOS、発振器 LMK6D 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVDS、発振器 LMK6H 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、HCSL、発振器 LMK6P 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL (低電圧で正極性の ECL)、発振器
ハードウェア開発
評価ボード
LMK04832EVM LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック・ジッタ・クリーナ用評価モジュール LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板 LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板 XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules

リリース情報

Bug fixes

最新情報

  • Added LMK6H/D/C/P family of oscillators
  • Added LMK61 oscillator
  • Added LMK3H oscillator
  • Added LMX1205

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
アプリケーション・ノート AN-1811 Bluetooth Antenna Design (Rev. B) 2013/05/06

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。