TIBLUETOOTHSTACK-SDK

Stonestreet One Bluetopia に基づく TI Bluetooth スタック

TIBLUETOOTHSTACK-SDK

概要

TI’s dual-mode Bluetooth stack enables Bluetooth + Bluetooth Low Energy and is comprised of Single Mode and Dual Mode offerings implementing the Bluetooth 4.0/4.1/4.2 specification. The Bluetooth stack is fully Bluetooth Special Interest Group (SIG) qualified, certified and royalty-free, provides simple command line sample applications to speed development, and upon request has MFI capability.

The stack works with the following devices:

1 For more details refer to the table

The MCU SDKs (CC256XMSPBTBLESW, CC256XM4BTBLESW, CC256XSTBTBLESW) work with all CC256x EM boards (CC256XQFNEM and CC2564MODNEM) while the Linux SDK works both WL18xx modules (WL1835MODCOM8b, WL1837MODCOM8i) and CC256x EM boards. Both the CC256x EM boards and WL18xx modules include TI's seventh-generation Bluetooth core and provide a product-proven solution that is Bluetooth 4.1/4,2 compliant. The devices provide best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

Software development kitSupported devicesBT SIG qualifiedSupported IDEEnvironmentEvaluation devices
Bluetooth controllerHostBluetooth EVMHost EVM
CC256XMS432BTBLESWCC2560
CC2564
CC2564MODN
Any MSP432 MCU with Flash>= 128KB and RAM>= 8KBQDID 69887
QDID 69886
CCS
IAR
KEIL
No OSBOOST-
CC2564MODA

MSP-EXP432P401R LaunchPad

(optional Audio Codec: CC3200AUDBOOST)
CC256XMSPBTBLESWCC2560
CC2564
CC2564MODN
Any MSP430 MCU with Flash>= 128KB and RAM>= 8KBQDID 37180
QDID 42849
CCS
IAR
No OSCC256XQFNEM
CC2564MODNEM
MSP-EXP430F5529
MSP-EXP430F5438
CC256XM4BTBLESWCC2560
CC2564
CC2564MODN
Any TM4C MCU with Flash>= 128KBQDID 37180
QDID 42849
CCS
KEIL
IAR
RTOS
No OS
CC256XQFNEM
CC2564MODNEM
DK-TM4C123G
DK-TM4C129
CC256XSTBTBLESWCC2560
CC2564
CC2564MODN
Other MCUsQDID 69887
QDID 69886
KEIL
IAR
RTOS
No OS
CC256XQFNEM
CC2564MODNEM
Other MCU EVMs
TI-BT-STACK-LINUX-ADDONWL1835MOD *
WL1837MOD
Ubuntu 12.04
Ubuntu 14.04
QDID 37180
QDID 42849
CCS for Linux developmentLinuxWL1835MODCOM8B
WL1837MODCOM8i
AM437xEVM
AM335xEVM
TMDXEVM3358
TMDSSK3385
BEAGLEBK

* The Linux add-on contains pre-built libraries that were compiled with Linaro GCC 4.7 toolchain. The full list of supported platforms can be found in the TI-BT-STACK-LINUX-ADDON page.

機能
  • Supports Dual-mode Bluetooth 4.0/4.10 - Bluetooth certified and royalty free
  • 4.2 Low Energy Secure Connect supported
  • Fully SIG qualified
  • Protocols/Profiles can be selectively enabled/disabled
  • Fully Documented API Interface
  • Classic Profiles Available (varies between the different platforms, see specific SDK page for specific profiles supported)
    • Advanced Audio Distribution Profile (A2DP): A3DP Implementation
    • Audio/Video Remote Control Profile (AVRCP)
    • Generic Access Profile (GAP )
    • Generic Audio/Video Distribution Profile (GAVDP)
    • Headset Profile (HSP)
    • Health Device Profile (HDP)
    • Hands Free Profile (HFP)
    • Human Interface Device Profile (HID)
    • Message Access Profile (MAP)
    • Phonebook Access Profile (PBAP)
    • Serial Port Profile (SPP)
  • Bluetooth Low Energy Profiles Available (varies between the different platforms, see specific SDK page for specific profiles supported)
    • Alert Notification Service (ANS)
    • Alert Notification Profile (ANP)
    • Battery Service (BAS)
    • Device Information Service (DIS)
    • Find Me Profile (FMP)
    • Generic Access Profile Service (GAPS)
    • Generic Attribute Profile (GATT)
    • Glucose Service (GLS)
    • Health Thermometer Service (HTS)
    • Health Thermometer Profile (HTP)
    • Heart Rate Service (HRS)
    • Heart Rate Profile (HRP)
    • Human Interface Device Service (HIDS)
    • HID over GATT Profile (HOGP)
    • Immediate Alert Service (IAS)
    • Link Loss Service (LLS)
    • Phone Alert State Service (PASS)
    • Phone Alert State Profile (PASP)
    • Proximity Profile (PXP)
    • TX Power Service (TPS)
Arm Cortex-M4 マイコン
TM4C123GH6PGE 80MHz、256KB フラッシュ、32KB RAM、2 個の CAN、RTC、USB 搭載、144 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU)
Arm ベースのプロセッサ
AM3352 Sitara プロセッサ: Arm Cortex-A8、1Gb イーサネット・ディスプレイ、CAN AM3354 Sitara プロセッサ: Arm Cortex-A8、3D グラフィックス、CAN AM3356 Sitara プロセッサ: Arm Cortex-A8、PRU-ICSS、CAN AM3357 Sitara プロセッサ: Arm Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara プロセッサ: Arm Cortex-A8、3D グラフィックス、PRU-ICSS、CAN AM3358-EP Sitara プロセッサ: Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 Sitara プロセッサ: Arm Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4376 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS AM4377 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、3D グラフィックス AM4379 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、EtherCAT、3D グラフィックス
MSP430 マイコン
MSP430F5229 128KB フラッシュ、8KB SRAM、10 ビット ADC、コンパレータ、DMA、1.8V 分割レール I/O 搭載、25MHz マイコン (MCU) MSP430F5259 128KB フラッシュ、32KB SRAM、10 ビット ADC、コンパレータ、DMA、1.8V 分割レール I/O 搭載、25MHz マイコン (MCU) MSP430F5438 256KB フラッシュ、16KB SRAM、12 ビット ADC、DMA、UART/SPI/I2C、タイマ、HW 乗算器搭載、25MHz マイコン MSP430F5638 256KB フラッシュ、16KB SRAM、12 ビット ADC、12 ビット DAC、コンパレータ、DMA、USB 搭載、20MHz マイコン MSP430F5659 512KB フラッシュ、64KB SRAM、12 ビット ADC、12 ビット DAC、コンパレータ、DMA、USB 搭載、20MHz マイコン
Wi-Fi 製品
CC2560 EDR (エンハンスド データ レート) 対応、Bluetooth® 4.0 CC2564 EDR (エンハンスド データ レート)、LE (Low Energy)、ANT に対応、Bluetooth® 4.0 CC2564MODA BR (基本レート)、EDR (エンハンスド・データ・レート)、LE (Low Energy) モジュールに対応、アンテナ統合、Bluetooth® 4.1 CC2564MODN BR (基本レート)、EDR (エンハンスド データ レート)、LE (Low Energy) モジュールに対応、Bluetooth® 4.1 WL1835MOD WiLink™ 8 産業用シングル・バンド・コンボ、2x2 MIMO Wi-Fi®、Bluetooth®、Bluetooth Smart モジュール
評価ボード
CC2564MODAEM デュアルモード Bluetooth CC2564 モジュール、内蔵アンテナ付き、評価ボード CC2564MODNEM CC2564 Bluetooth® デュアル・モード・モジュール評価ボード CC256XQFNEM デュアル・モード Bluetooth® CC2564 評価ボード TMDSSK3358 AM335x スタータ・キット TMDXEVM3358 AM335x Evaluation Module
ドーター・カード
WL1835MODCOM8B WiLink™ 8 モジュール 2.4 GHz WiFi® + Bluetooth® COM8 キット、Sitara 用 WL1837MODCOM8I WiLink™ 8 デュアル・バンド 2.4 および 5GHz Wi-Fi® + Bluetooth® COM8 評価モジュール
インターフェイス・アダプタ
CC256XSTBTBLESW STM32F4 MCU 上の TI デュアルモード Bluetooth® スタック
ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
18 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
アプリケーション・ノート CC256x VS HCI Commands PDF | HTML 2022年 9月 28日
アプリケーション・ノート WL183x Testing Guide PDF | HTML 2022年 9月 28日
アプリケーション・ノート CC256x Testing Guide PDF | HTML 2022年 9月 28日
アプリケーション・ノート CC256x Bluetooth SIG Certification PDF | HTML 2022年 9月 28日
ユーザー・ガイド CC2564C TI Dual-mode Bluetooth Stack on MSP432 MCUs (Rev. B) PDF | HTML 2021年 12月 20日
ユーザー・ガイド CC2564C TI Dual-mode Bluetooth Stack on STM32F4 MCUs (Rev. B) PDF | HTML 2021年 12月 2日
ユーザー・ガイド Dual-Mode Bluetooth CC2564 Module Evaluation Board User's Guide (Rev. A) 2021年 8月 31日
サイバー セキュリティ報告書 InjectaBLE: Injecting Malicious Traffic Into Established Bluetooth® Low Energy 2021年 6月 22日
ユーザー・ガイド CC2564x Demo Applications User's Guide PDF | HTML 2020年 12月 17日
サイバー セキュリティ報告書 Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020年 5月 18日
サイバー セキュリティ報告書 Bluetooth Basic Rate/Enhanced Data Rate – Bluetooth Impersonation AttackS (BIAS) PDF | HTML 2020年 5月 18日
ユーザー・ガイド TI Dual-mode Bluetooth® stack on MSP432 MCUs User Guide (Rev. B) 2017年 10月 30日
ホワイト・ペーパー Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
その他の技術資料 Dual-mode Bluetooth CC256x solutions (Rev. C) 2016年 2月 3日
ユーザー・ガイド Dual-Mode Bluetooth CC2564 Evaluation Board User Guide 2015年 12月 28日
ユーザー・ガイド Dual-Mode Bluetooth CC2564 Evaluation Board Quick Start Guide 2015年 10月 1日
ユーザー・ガイド TI Dual-mode Bluetooth Stack on STM32F4 MCUs User Guide PDF | HTML 2015年 7月 8日
ホワイト・ペーパー Three Flavors of Bluetooth: Which One to Choose? 2014年 3月 25日

関連する設計リソース

ソフトウェア開発

ソフトウェア開発キット (SDK)
SW-TM4C TivaWare™、C シリーズ用(コンプリート)
ドライバまたはライブラリ
CC256XB-BT-SP Bluetooth サービス・パック、CC256xB 用 CC256XC-BT-SP CC256xC 向け Bluetooth® サービス・パック CC256XM4BTBLESW TM4C MCU 上の TI デュアルモード Bluetooth® スタック CC256XMS432BTBLESW TI Dual-mode Bluetooth Stack on MSP432 MCUs CC256XMSPBTBLESW Stonestreet One BT+BLE スタックおよびプロファイル、MSP430 上の CC256x 用 TI-BT-STACK-LINUX-ADDON TI Bluetooth スタック・アドオン、WL18xx 付き Linux プラットフォーム用
IDE (統合開発環境)、コンパイラ、またはデバッガ
CCSTUDIO Code Composer Studio™ 統合開発環境 (IDE)
ソフトウェア・プログラミング・ツール
FLASHTOOL FlashTool、AM35x、AM37x、DM37x、および OMAP35x デバイス用

設計ツールおよびシミュレーション

計算ツール
SWRC256 CC256x Bluetooth ハードウェア評価ツール

リファレンス・デザイン

リファレンス・デザイン
BT-MSPAUDSINK-RD Bluetooth および MSP430 オーディオ・シンク・リファレンス・デザイン BT-MSPAUDSOURCE-RD Bluetooth および MSP430 オーディオ・ソース・リファレンス・デザイン CC256XEM-RD CC256x Bluetooth® リファレンス・デザイン TIDA-00554 Bluetooth 接続のポータブル化学分析用 DLP 超モバイル NIR 分光計

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

英語で投稿されたすべてのフォーラムトピックを表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。

ビデオ